(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Ejector Pins With Tip Processed -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Rectangular Ejector Pins With Tip Processed -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rectangular Ejector Pins With Tip Processed -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-
  • Rectangular Ejector Pins With Tip Processed -High Speed Steel SKH51/P・W Tolerance 0_-0.01/Free Designation Type-

•Material: SKH51
•Shape Type: With tip processing
•Trimming: Normal
•P/W Dimension Tolerance Reference: 0/-0.01

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ER1X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[40-240/1]-G[1-45/1]
ER1X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[40-240/1]-G[1-45/1]
ER1X3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-N[40-240/1]-G[1-45/1]
ER1X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-N[40-240/1]-G[1-45/1]
ER1X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-N[40-240/1]-G[1-45/1]
ER1X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-N[40-240/1]-G[1-45/1]
ER1X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-N[40-240/1]-G[1-45/1]
ER1X5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-N[40-240/1]-G[1-45/1]
ER1X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-N[40-240/1]-G[1-45/1]
ER1X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-N[40-240/1]-G[1-45/1]
ER1X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-N[40-240/1]-G[1-45/1]
ER1X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-N[40-240/1]-G[1-45/1]
ER1X8.5-[50-300/0.01]-P[2.3-8.3/0.01]-W[0.8-8.07/0.01]-N[40-290/1]-G[1-45/1]
ER1X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[40-240/1]-G[1-45/1]
ER1X10.5-[50-300/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-N[40-290/1]-G[1-45/1]
ER1Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[40-240/1]-G[1-45/1]
ER1Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[40-240/1]-G[1-45/1]
ER1Y3-[50-300/0.01]-P[0.8-2.8/0.01]-W[0.6-2.8/0.01]-N[40-240/1]-G[1-45/1]
ER1Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.3/0.01]-N[40-240/1]-G[1-45/1]
ER1Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.8/0.01]-N[40-240/1]-G[1-45/1]
ER1Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.3/0.01]-N[40-240/1]-G[1-45/1]
ER1Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.8/0.01]-N[40-240/1]-G[1-45/1]
ER1Y5.5-[50-300/0.01]-P[1.5-5.3/0.01]-W[0.8-5.3/0.01]-N[40-240/1]-G[1-45/1]
ER1Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.8/0.01]-N[40-240/1]-G[1-45/1]
ER1Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.3/0.01]-N[40-240/1]-G[1-45/1]
ER1Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.8/0.01]-N[40-240/1]-G[1-45/1]
ER1Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.8/0.01]-N[40-240/1]-G[1-45/1]
ER1Y8.5-[50-300/0.01]-P[2.3-8.3/0.01]-W[0.8-8.07/0.01]-N[40-290/1]-G[1-45/1]
ER1Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.8/0.01]-N[40-250/1]-G[1-45/1]
ER1Y10.5-[50-300/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-N[40-290/1]-G[1-45/1]
ER2X2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[40-240/1]-V[0.3-1.79/0.01]-G[45-90/1]
ER2X2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[40-240/1]-V[0.3-2.29/0.01]-G[45-90/1]
ER2X3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-N[40-240/1]-V[0.3-2.79/0.01]-G[45-90/1]
ER2X3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-N[40-290/1]-V[0.3-3.29/0.01]-G[45-90/1]
ER2X4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-N[40-290/1]-V[0.3-3.79/0.01]-G[45-90/1]
ER2X4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-N[40-290/1]-V[0.3-4.29/0.01]-G[45-90/1]
ER2X5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-N[40-290/1]-V[0.3-4.79/0.01]-G[45-90/1]
ER2X5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-N[40-240/1]-V[0.3-5.29/0.01]-G[45-90/1]
ER2X6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-N[40-240/1]-V[0.3-5.79/0.01]-G[45-90/1]
ER2X6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-N[40-290/1]-V[0.3-6.29/0.01]-G[45-90/1]
ER2X7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-N[40-290/1]-V[0.3-6.79/0.01]-G[45-90/1]
ER2X8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-N[40-290/1]-V[0.3-7.79/0.01]-G[45-90/1]
ER2X8.5-[50-300/0.01]-P[2.3-8.3/0.01]-W[0.8-8.07/0.01]-N[40-290/1]-V[0.3-8.29/0.01]-G[45-90/1]
ER2X10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-N[40-290/1]-V[0.3-9.79/0.01]-G[45-90/1]
ER2X10.5-[50-300/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-N[40-290/1]-V[0.3-10.29/0.01]-G[45-90/1]
ER2Y2-[50-250/0.01]-P[0.8-1.8/0.01]-W[0.6-1.72/0.01]-N[40-240/1]-V[0.3-1.71/0.01]-G[45-90/1]
ER2Y2.5-[50-250/0.01]-P[0.8-2.3/0.01]-W[0.6-2.26/0.01]-N[40-240/1]-V[0.3-2.25/0.01]-G[45-90/1]
ER2Y3-[50-300/0.01]-P[1-2.8/0.01]-W[0.6-2.72/0.01]-N[40-240/1]-V[0.3-2.71/0.01]-G[45-90/1]
ER2Y3.5-[50-300/0.01]-P[1-3.3/0.01]-W[0.6-3.24/0.01]-N[40-290/1]-V[0.3-3.23/0.01]-G[45-90/1]
ER2Y4-[50-300/0.01]-P[1-3.8/0.01]-W[0.6-3.76/0.01]-N[40-290/1]-V[0.3-3.75/0.01]-G[45-90/1]
ER2Y4.5-[50-300/0.01]-P[1.2-4.3/0.01]-W[0.6-4.23/0.01]-N[40-290/1]-V[0.3-4.22/0.01]-G[45-90/1]
ER2Y5-[50-300/0.01]-P[1.5-4.8/0.01]-W[0.6-4.66/0.01]-N[40-290/1]-V[0.3-4.65/0.01]-G[45-90/1]
ER2Y5.5-[50-300/0.01]-P[1.8-5.3/0.01]-W[0.8-5.09/0.01]-N[40-240/1]-V[0.3-5.08/0.01]-G[45-90/1]
ER2Y6-[50-300/0.01]-P[2-5.8/0.01]-W[0.8-5.55/0.01]-N[40-240/1]-V[0.3-5.54/0.01]-G[45-90/1]
ER2Y6.5-[50-300/0.01]-P[2-6.3/0.01]-W[0.8-6.07/0.01]-N[40-290/1]-V[0.3-6.06/0.01]-G[45-90/1]
ER2Y7-[50-300/0.01]-P[2.3-6.8/0.01]-W[0.8-6.5/0.01]-N[40-290/1]-V[0.3-6.49/0.01]-G[45-90/1]
ER2Y8-[50-300/0.01]-P[2.3-7.8/0.01]-W[0.8-7.55/0.01]-N[40-290/1]-V[0.3-7.54/0.01]-G[45-90/1]
ER2Y8.5-[50-300/0.01]-P[2.3-8.3/0.01]-W[0.8-8.07/0.01]-N[40-290/1]-V[0.3-8.06/0.01]-G[45-90/1]
ER2Y10-[50-300/0.01]-P[3-9.8/0.01]-W[0.8-9.43/0.01]-N[40-290/1]-V[0.3-9.42/0.01]-G[45-90/1]
ER2Y10.5-[50-300/0.01]-P[3-10.3/0.01]-W[0.8-9.95/0.01]-N[40-290/1]-V[0.3-9.94/0.01]-G[45-90/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead thickness P (Tip)
(mm)
W (Tip)
(mm)
D (Shaft diameter)
(mm)
Tip shape L (L dimension)
(mm)
N
(mm)
A
(mm)
C
(mm)
G
(°)
R
(mm)
V
(mm)
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7221X50 ~ 25040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.51X50 ~ 25040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.80.6 ~ 2.831X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.33.51X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.841X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.34.51X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.851X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 5.30.8 ~ 5.35.51X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.861X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.36.51X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.871X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.881X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 8.30.8 ~ 8.078.51X50 ~ 30040 ~ 290--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.8101X50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 10.30.8 ~ 9.9510.51X50 ~ 30040 ~ 290--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7221Y50 ~ 25040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.51Y50 ~ 25040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.80.6 ~ 2.831Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.33.51Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.841Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.34.51Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.851Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 5.30.8 ~ 5.35.51Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.861Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.36.51Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.871Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.881Y50 ~ 30040 ~ 240--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 8.30.8 ~ 8.078.51Y50 ~ 30040 ~ 290--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.8101Y50 ~ 30040 ~ 250--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 10.30.8 ~ 9.9510.51Y50 ~ 30040 ~ 290--1 ~ 45--
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7222X50 ~ 25040 ~ 240--45 ~ 90-0.3 ~ 1.79
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.52X50 ~ 25040 ~ 240--45 ~ 90-0.3 ~ 2.29
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 2.80.6 ~ 2.7232X50 ~ 30040 ~ 240--45 ~ 90-0.3 ~ 2.79
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.243.52X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 3.29
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.7642X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 3.79
1 Piece(s)

10 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.234.52X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 4.29
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.6652X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 4.79
1 Piece(s)

10 Days or more

104mm(T4)1.8 ~ 5.30.8 ~ 5.095.52X50 ~ 30040 ~ 240--45 ~ 90-0.3 ~ 5.29
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.5562X50 ~ 30040 ~ 240--45 ~ 90-0.3 ~ 5.79
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.076.52X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 6.29
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.572X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 6.79
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.5582X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 7.79
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 8.30.8 ~ 8.078.52X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 8.29
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.43102X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 9.79
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 10.30.8 ~ 9.9510.52X50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 10.29
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 1.80.6 ~ 1.7222Y50 ~ 25040 ~ 240--45 ~ 90-0.3 ~ 1.71
1 Piece(s)

10 Days or more

104mm(T4)0.8 ~ 2.30.6 ~ 2.262.52Y50 ~ 25040 ~ 240--45 ~ 90-0.3 ~ 2.25
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 2.80.6 ~ 2.7232Y50 ~ 30040 ~ 240--45 ~ 90-0.3 ~ 2.71
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.30.6 ~ 3.243.52Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 3.23
1 Piece(s)

10 Days or more

104mm(T4)1 ~ 3.80.6 ~ 3.7642Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 3.75
1 Piece(s)

10 Days or more

104mm(T4)1.2 ~ 4.30.6 ~ 4.234.52Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 4.22
1 Piece(s)

10 Days or more

104mm(T4)1.5 ~ 4.80.6 ~ 4.6652Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 4.65
1 Piece(s)

10 Days or more

104mm(T4)1.8 ~ 5.30.8 ~ 5.095.52Y50 ~ 30040 ~ 240--45 ~ 90-0.3 ~ 5.08
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 5.80.8 ~ 5.5562Y50 ~ 30040 ~ 240--45 ~ 90-0.3 ~ 5.54
1 Piece(s)

10 Days or more

104mm(T4)2 ~ 6.30.8 ~ 6.076.52Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 6.06
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 6.80.8 ~ 6.572Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 6.49
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 7.80.8 ~ 7.5582Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 7.54
1 Piece(s)

10 Days or more

104mm(T4)2.3 ~ 8.30.8 ~ 8.078.52Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 8.06
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 9.80.8 ~ 9.43102Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 9.42
1 Piece(s)

10 Days or more

104mm(T4)3 ~ 10.30.8 ~ 9.9510.52Y50 ~ 30040 ~ 290--45 ~ 90-0.3 ~ 9.94

Loading...

 

Basic Information

Material SKH51 P/W dimension tolerance (Reference tolerance) 0/-0.01 Surface treatment No
Rectangular treatment No Character engraving type No Number of engraving characters No
R-Chamfered rectangular position No C-Chamfered position No With/without gas release shape No
Shape type With tip processing Trimming Normal

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.