(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

•Shank Type: Straight
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: Tapped

  • BOLT
  • SKH51
  • POWDER HSS
  • TiCN
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ATTMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
ATTMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
ATTMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
ATTMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
ATTMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
ATTMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
ATTMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
H-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
H-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
H-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
H-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
H-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
H-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PSTMC8-[42-92/10]-P[6-8/0.01]
H-PSTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PSTMC10-[42-92/10]-P[8-10/0.01]
H-PSTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PSTMC13-[42-92/10]-P[10-13/0.01]
H-PSTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PSTMC16-[42-92/10]-P[13-16/0.01]
H-PSTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PSTMC20-[42-92/10]-P[16-20/0.01]
H-PSTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PSTMC25-[42-92/10]-P[20-25/0.01]
H-PSTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
H-PTTMC8-[42-92/10]-P[6-8/0.01]
H-PTTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PTTMC10-[42-92/10]-P[8-10/0.01]
H-PTTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PTTMC13-[42-92/10]-P[10-13/0.01]
H-PTTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PTTMC16-[42-92/10]-P[13-16/0.01]
H-PTTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PTTMC20-[42-92/10]-P[16-20/0.01]
H-PTTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PTTMC25-[42-92/10]-P[20-25/0.01]
H-PTTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
N-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
N-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
N-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
N-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
N-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
N-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
N-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone815 ~ 3042 ~ 72-6 ~ 8
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone815 ~ 30-25 ~ 71.96 ~ 8
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1015 ~ 3042 ~ 72-8 ~ 10
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1015 ~ 30-25 ~ 71.98 ~ 10
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1315 ~ 3042 ~ 72-10 ~ 13
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1315 ~ 30-25 ~ 71.910 ~ 13
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1615 ~ 3042 ~ 72-13 ~ 16
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone1615 ~ 30-25 ~ 71.913 ~ 16
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone2020 ~ 3042 ~ 72-16 ~ 20
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone2020 ~ 30-25 ~ 71.916 ~ 20
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone2525 ~ 3042 ~ 72-20 ~ 25
1 Piece(s)

8 Days or more

10Sharp tip angleSKD11 EquivalentNone2525 ~ 30-25 ~ 71.920 ~ 25
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN815 ~ 3042 ~ 72-6 ~ 8
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN815 ~ 30-25 ~ 71.96 ~ 8
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN1015 ~ 3042 ~ 72-8 ~ 10
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN1015 ~ 30-25 ~ 71.98 ~ 10
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN1315 ~ 3042 ~ 72-10 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN1315 ~ 30-25 ~ 71.910 ~ 13
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN1615 ~ 3042 ~ 72-13 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN1615 ~ 30-25 ~ 71.913 ~ 16
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN2020 ~ 3042 ~ 72-16 ~ 20
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN2020 ~ 30-25 ~ 71.916 ~ 20
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN2525 ~ 3042 ~ 72-20 ~ 25
1 Piece(s)

10 Days or more

10Sharp tip anglePowdered high-speed steelTiCN2525 ~ 30-25 ~ 71.920 ~ 25
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN8-42 ~ 92-6 ~ 8
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN10-42 ~ 92-8 ~ 10
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN13-42 ~ 92-10 ~ 13
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN16-42 ~ 92-13 ~ 16
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN20-42 ~ 92-16 ~ 20
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN25-42 ~ 92-20 ~ 25
1 Piece(s)

10 Days or more

10Tip RPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN8-42 ~ 92-6 ~ 8
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN10-42 ~ 92-8 ~ 10
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN13-42 ~ 92-10 ~ 13
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN16-42 ~ 92-13 ~ 16
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN20-42 ~ 92-16 ~ 20
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN25-42 ~ 92-20 ~ 25
1 Piece(s)

10 Days or more

10Tapered tipPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation815 ~ 3042 ~ 72-6 ~ 8
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation815 ~ 30-25 ~ 71.96 ~ 8
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation1015 ~ 3042 ~ 72-8 ~ 10
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation1015 ~ 30-25 ~ 71.98 ~ 10
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation1315 ~ 3042 ~ 72-10 ~ 13
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation1315 ~ 30-25 ~ 71.910 ~ 13
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation1615 ~ 3042 ~ 72-13 ~ 16
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation1615 ~ 30-25 ~ 71.913 ~ 16
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation2020 ~ 3042 ~ 72-16 ~ 20
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation2020 ~ 30-25 ~ 71.916 ~ 20
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation2525 ~ 3042 ~ 72-20 ~ 25
1 Piece(s)

15 Days or more

10Sharp tip anglePowdered high-speed steelWithout DLC foundation2525 ~ 30-25 ~ 71.920 ~ 25

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape Tapped

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.