(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pilot Punches with Locating Dowel Holes DLC Coating

Pilot Punches with Locating Dowel Holes DLC Coating

•Shank Type: Standard
•Material: SKD11 Equivalent (D2)
•Surface Treatment: DLC (XCD) coating
•Mounting Plate: Punch plate
•Shank Mounting Part Shape: With locating dowel hole

  • FLANGE
  • SKD11
  • DLC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
N-ATALC10-[52-142/10]-P[3-9.99/0.01]-A[10-30/5]
N-ATALC10-[52-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATALC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
N-ATALC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATALC13-[52-142/10]-P[6-12.99/0.01]-A[10-30/5]
N-ATALC13-[52-142/10]-PC[3-5.99/0.01]-A[10-30/5]
N-ATALC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
N-ATALC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
N-ATALC16-[62-142/10]-P[10-15.99/0.01]-A[10-30/5]
N-ATALC16-[62-142/10]-PC[5-9.99/0.01]-A[10-30/5]
N-ATALC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
N-ATALC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
N-ATALC20-[62-142/10]-P[13-19.99/0.01]-A[10-30/5]
N-ATALC20-[62-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATALC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
N-ATALC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATALC25-[62-142/10]-P[18-24.99/0.01]-A[15-30/5]
N-ATALC25-[62-142/10]-PC[9-17.99/0.01]-A[15-30/5]
N-ATALC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
N-ATALC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
N-ATASC10-[42-142/10]-P[3-9.99/0.01]-A[10-30/5]
N-ATASC10-[42-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATASC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
N-ATASC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATASC13-[42-142/10]-P[6-12.99/0.01]-A[10-30/5]
N-ATASC13-[42-142/10]-PC[3-5.99/0.01]-A[10-30/5]
N-ATASC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
N-ATASC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
N-ATASC16-[42-142/10]-P[10-15.99/0.01]-A[10-30/5]
N-ATASC16-[42-142/10]-PC[5-9.99/0.01]-A[10-30/5]
N-ATASC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
N-ATASC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
N-ATASC20-[42-142/10]-P[13-19.99/0.01]-A[10-30/5]
N-ATASC20-[42-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATASC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
N-ATASC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATASC25-[42-142/10]-P[18-24.99/0.01]-A[15-30/5]
N-ATASC25-[42-142/10]-PC[9-17.99/0.01]-A[15-30/5]
N-ATASC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
N-ATASC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
N-ATAXC10-[62-142/10]-P[3-9.99/0.01]-A[10-30/5]
N-ATAXC10-[62-142/10]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATAXC10-LC[32-141.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
N-ATAXC10-LC[32-141.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
N-ATAXC13-[62-142/10]-P[6-12.99/0.01]-A[10-30/5]
N-ATAXC13-[62-142/10]-PC[3-5.99/0.01]-A[10-30/5]
N-ATAXC13-LC[32-141.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
N-ATAXC13-LC[32-141.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
N-ATAXC16-[72-142/10]-P[10-15.99/0.01]-A[10-30/5]
N-ATAXC16-[72-142/10]-PC[5-9.99/0.01]-A[10-30/5]
N-ATAXC16-LC[32-141.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
N-ATAXC16-LC[32-141.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
N-ATAXC20-[72-142/10]-P[13-19.99/0.01]-A[10-30/5]
N-ATAXC20-[72-142/10]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATAXC20-LC[32-141.9/0.1]-P[13-19.99/0.01]-A[10-30/5]
N-ATAXC20-LC[32-141.9/0.1]-PC[6.5-12.99/0.01]-A[10-30/5]
N-ATAXC25-[72-142/10]-P[18-24.99/0.01]-A[15-30/5]
N-ATAXC25-[72-142/10]-PC[9-17.99/0.01]-A[15-30/5]
N-ATAXC25-LC[32-141.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
N-ATAXC25-LC[32-141.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Piece(s)

15 Days or more

10Sharp tip angleL1010 ~ 3052 ~ 142-3 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1010 ~ 3052 ~ 142--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleL1010 ~ 30-32 ~ 141.93 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1010 ~ 30-32 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleL1310 ~ 3052 ~ 142-6 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1310 ~ 3052 ~ 142--3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleL1310 ~ 30-32 ~ 141.96 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1310 ~ 30-32 ~ 141.9-3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleL1610 ~ 3062 ~ 142-10 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1610 ~ 3062 ~ 142--5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleL1610 ~ 30-32 ~ 141.910 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL1610 ~ 30-32 ~ 141.9-5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleL2010 ~ 3062 ~ 142-13 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL2010 ~ 3062 ~ 142--6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleL2010 ~ 30-32 ~ 141.913 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL2010 ~ 30-32 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleL2515 ~ 3062 ~ 142-18 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL2515 ~ 3062 ~ 142--9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleL2515 ~ 30-32 ~ 141.918 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleL2515 ~ 30-32 ~ 141.9-9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1010 ~ 3042 ~ 142-3 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1010 ~ 3042 ~ 142--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1010 ~ 30-32 ~ 141.93 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1010 ~ 30-32 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1310 ~ 3042 ~ 142-6 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1310 ~ 3042 ~ 142--3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1310 ~ 30-32 ~ 141.96 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1310 ~ 30-32 ~ 141.9-3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1610 ~ 3042 ~ 142-10 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1610 ~ 3042 ~ 142--5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleS1610 ~ 30-32 ~ 141.910 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS1610 ~ 30-32 ~ 141.9-5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleS2010 ~ 3042 ~ 142-13 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS2010 ~ 3042 ~ 142--6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleS2010 ~ 30-32 ~ 141.913 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS2010 ~ 30-32 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleS2515 ~ 3042 ~ 142-18 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS2515 ~ 3042 ~ 142--9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleS2515 ~ 30-32 ~ 141.918 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleS2515 ~ 30-32 ~ 141.9-9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1010 ~ 3062 ~ 142-3 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1010 ~ 3062 ~ 142--1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1010 ~ 30-32 ~ 141.93 ~ 9.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1010 ~ 30-32 ~ 141.9-1.5 ~ 2.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1310 ~ 3062 ~ 142-6 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1310 ~ 3062 ~ 142--3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1310 ~ 30-32 ~ 141.96 ~ 12.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1310 ~ 30-32 ~ 141.9-3 ~ 5.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1610 ~ 3072 ~ 142-10 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1610 ~ 3072 ~ 142--5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleX1610 ~ 30-32 ~ 141.910 ~ 15.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX1610 ~ 30-32 ~ 141.9-5 ~ 9.99
1 Piece(s)

15 Days or more

10Sharp tip angleX2010 ~ 3072 ~ 142-13 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX2010 ~ 3072 ~ 142--6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleX2010 ~ 30-32 ~ 141.913 ~ 19.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX2010 ~ 30-32 ~ 141.9-6.5 ~ 12.99
1 Piece(s)

15 Days or more

10Sharp tip angleX2515 ~ 3072 ~ 142-18 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX2515 ~ 3072 ~ 142--9 ~ 17.99
1 Piece(s)

15 Days or more

10Sharp tip angleX2515 ~ 30-32 ~ 141.918 ~ 24.99-
1 Piece(s)

15 Days or more

10Sharp tip angleX2515 ~ 30-32 ~ 141.9-9 ~ 17.99

Loading...

 

Basic Information

Shank type Standard Material SKD11 Equivalent (D2) Surface treatment DLC (XCD) coating
Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole Shank diameter D tolerance m5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.