(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange (Part Numbers)

Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange

•Shank type : Normal
•With/without jector : W/O
•Tip shape : D, E, G, R
•Material : Powdered high-speed steel, SKD11 Equivalent, SKH51 Equivalent
•Surface treatment : WPC
For complete product overview and details on Block Punches -WPC Treatment- Shank (Mounting Part) Shape: Single Flange see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
W-HFDL0303-[40-70/10]-P[1-3/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0303-[40-70/10]-P[1-3/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0303-[40-70/10]-PC[1-1.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0303-[40-70/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0303-LC[31-69.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0303-LC[31-69.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0303-LC[31-69.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0303-LC[31-69.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0403-[40-70/10]-P[2-4/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0403-[40-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0403-[40-70/10]-PC[1-1.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0403-[40-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0403-LC[31-69.9/0.1]-P[2-4/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0403-LC[31-69.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0403-LC[31-69.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0403-LC[31-69.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0404-[40-70/10]-P[2-4/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0404-[40-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0404-[40-70/10]-PC[1-1.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0404-[40-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0404-LC[31-69.9/0.1]-P[2-4/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0404-LC[31-69.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0404-LC[31-69.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0404-LC[31-69.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0503-[40-70/10]-P[2-5/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0503-[40-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0503-[40-70/10]-PC[1-2.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0503-[40-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0503-LC[31-69.9/0.1]-P[2-5/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0503-LC[31-69.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0503-LC[31-69.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0503-LC[31-69.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0504-[40-70/10]-P[2-5/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0504-[40-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0504-[40-70/10]-PC[1-2.49/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0504-[40-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0504-LC[31-69.9/0.1]-P[2-5/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0504-LC[31-69.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0504-LC[31-69.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0504-LC[31-69.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0505-LC[31-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0505-LC[31-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0505-LC[31-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0505-LC[31-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0603-[40-70/10]-P[3-6/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0603-[40-70/10]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0603-[40-70/10]-PC[1-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0603-[40-70/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0603-LC[31-69.9/0.1]-P[3-6/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0603-LC[31-69.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0603-LC[31-69.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0603-LC[31-69.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0604-[40-70/10]-P[3-6/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0604-[40-70/10]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0604-[40-70/10]-PC[1-2.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0604-[40-70/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0604-LC[31-69.9/0.1]-P[3-6/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0604-LC[31-69.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0604-LC[31-69.9/0.1]-PC[1-2.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0604-LC[31-69.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0605-[40-100/10]-P[3-6/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0605-LC[31-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0605-LC[31-99.9/0.1]-P[3-6/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0605-LC[31-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
W-HFDL0605-LC[31-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
W-HFDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
W-HFDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
W-HFDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
W-HFDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
W-HFDL0606-LC[31-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
W-HFDL0606-LC[31-99.9/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
W-HFDL0606-LC[31-99.9/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
W-HFDL0606-LC[31-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
W-HFDL0803-[40-70/10]-P[3-8/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0803-[40-70/10]-P[3-8/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0803-[40-70/10]-PC[2-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0803-[40-70/10]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0803-LC[31-69.9/0.1]-P[3-8/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0803-LC[31-69.9/0.1]-P[3-8/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0803-LC[31-69.9/0.1]-PC[2-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
W-HFDL0803-LC[31-69.9/0.1]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
W-HFDL0804-[40-70/10]-P[3-8/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
W-HFDL0804-[40-70/10]-P[3-8/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
F F (Flange position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70-1 ~ 3--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70-1 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70--1 ~ 1.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70--1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--31 ~ 69.91 ~ 3--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--31 ~ 69.91 ~ 3---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--31 ~ 69.9-1 ~ 1.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--31 ~ 69.9-1 ~ 1.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70-2 ~ 4--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70-2 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70--1 ~ 1.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70--1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--31 ~ 69.92 ~ 4--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--31 ~ 69.92 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--31 ~ 69.9-1 ~ 1.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--31 ~ 69.9-1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70-2 ~ 4--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70-2 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70--1 ~ 1.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70--1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--31 ~ 69.92 ~ 4--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--31 ~ 69.92 ~ 4---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--31 ~ 69.9-1 ~ 1.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--31 ~ 69.9-1 ~ 1.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70-2 ~ 5--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70-2 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70--1 ~ 2.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70--1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--31 ~ 69.92 ~ 5--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--31 ~ 69.92 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--31 ~ 69.9-1 ~ 2.49-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--31 ~ 69.9-1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70-2 ~ 5--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70-2 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70--1 ~ 2.49-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70--1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--31 ~ 69.92 ~ 5--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--31 ~ 69.92 ~ 5---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--31 ~ 69.9-1 ~ 2.49-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--31 ~ 69.9-1 ~ 2.49--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100-2 ~ 5--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100-2 ~ 5---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100--1 ~ 2.49-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100--1 ~ 2.49--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--31 ~ 99.92 ~ 5--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--31 ~ 99.92 ~ 5---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--31 ~ 99.9-1 ~ 2.49-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--31 ~ 99.9-1 ~ 2.49--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70-3 ~ 6--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70-3 ~ 6---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70--1 ~ 2.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70--1 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--31 ~ 69.93 ~ 6--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--31 ~ 69.93 ~ 6---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--31 ~ 69.9-1 ~ 2.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--31 ~ 69.9-1 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70-3 ~ 6--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70-3 ~ 6---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70--1 ~ 2.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70--1 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270--31 ~ 69.93 ~ 6--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270--31 ~ 69.93 ~ 6---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270--31 ~ 69.9-1 ~ 2.99-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270--31 ~ 69.9-1 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270-40 ~ 100-3 ~ 6--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270-40 ~ 100-3 ~ 6---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270-40 ~ 100--1 ~ 2.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270-40 ~ 100--1 ~ 2.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270--31 ~ 99.93 ~ 6--1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270--31 ~ 99.93 ~ 6---0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270--31 ~ 99.9-1 ~ 2.99-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL650 ~ 270--31 ~ 99.9-1 ~ 2.99--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270-40 ~ 100-3 ~ 6--1 ~ 6-
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270-40 ~ 100-3 ~ 6---0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270-40 ~ 100--1 ~ 2.99-1 ~ 6-
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270-40 ~ 100--1 ~ 2.99--0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270--31 ~ 99.93 ~ 6--1 ~ 6-
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270--31 ~ 99.93 ~ 6---0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270--31 ~ 99.9-1 ~ 2.99-1 ~ 6-
1 Piece(s)

13 Days or more

10DSKD11 EquivalentL660 ~ 270--31 ~ 99.9-1 ~ 2.99--0 ~ 1.49
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270-40 ~ 70-3 ~ 8--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270-40 ~ 70-3 ~ 8---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270-40 ~ 70--2 ~ 2.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270-40 ~ 70--2 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270--31 ~ 69.93 ~ 8--1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270--31 ~ 69.93 ~ 8---0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270--31 ~ 69.9-2 ~ 2.99-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL830 ~ 270--31 ~ 69.9-2 ~ 2.99--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL840 ~ 270-40 ~ 70-3 ~ 8--1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL840 ~ 270-40 ~ 70-3 ~ 8---0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment WPC
Shank (mounting part) shape Single-flanged

Additional Products in this Category

Complementary Products

Tech Support