(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove

Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove

Click this image to zoom it.

Move the mouse over the image to zoom

  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove
  • Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove

•Shank type : Normal
•With/without jector : W/O
•Tip shape : D, E, G, R
•Material : Powdered high-speed steel, SKD11 Equivalent, SKH51 Equivalent
•Surface treatment : WPC
For complete product overview and details on Block Punches -WPC Treatment- Shank (Mounting Part) Shape: With Key Groove see the sections below:

  • SKH51
  • SKD11
  • POWDER HSS
  • WPC

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
W-HKDL0303-[40-70/10]-P[1-3/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0303-[40-70/10]-P[1-3/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0303-[40-70/10]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0303-[40-70/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0303-LC[32-69.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0303-LC[32-69.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0303-LC[32-69.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0303-LC[32-69.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-[40-70/10]-P[2-4/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-[40-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-[40-70/10]-PC[1-1.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-[40-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-LC[32-69.9/0.1]-P[2-4/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-LC[32-69.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-LC[32-69.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0403-LC[32-69.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-[40-70/10]-P[2-4/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-[40-70/10]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-[40-70/10]-PC[1-1.99/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-[40-70/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-LC[32-69.9/0.1]-P[2-4/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-LC[32-69.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-LC[32-69.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0404-LC[32-69.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-[40-70/10]-P[2-5/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-[40-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-[40-70/10]-PC[1-2.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-[40-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-LC[32-69.9/0.1]-P[2-5/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-LC[32-69.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-LC[32-69.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0503-LC[32-69.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-[40-70/10]-P[2-5/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-[40-70/10]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-[40-70/10]-PC[1-2.49/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-[40-70/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-LC[32-69.9/0.1]-P[2-5/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-LC[32-69.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-LC[32-69.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0504-LC[32-69.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-[40-70/10]-P[3-6/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-[40-70/10]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-[40-70/10]-PC[1-2.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-[40-70/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-LC[32-69.9/0.1]-P[3-6/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-LC[32-69.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-LC[32-69.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0603-LC[32-69.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0604-[40-70/10]-P[3-6/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0604-[40-70/10]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0604-[40-70/10]-PC[1-2.99/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
W-HKDL0604-[40-70/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
K K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70-1 ~ 3--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70-1 ~ 3--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70--1 ~ 1.49-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270-40 ~ 70--1 ~ 1.49-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--32 ~ 69.91 ~ 3--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--32 ~ 69.91 ~ 3--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--32 ~ 69.9-1 ~ 1.49-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL330 ~ 270--32 ~ 69.9-1 ~ 1.49-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70-2 ~ 4--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70-2 ~ 4--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70--1 ~ 1.99-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270-40 ~ 70--1 ~ 1.99-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--32 ~ 69.92 ~ 4--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--32 ~ 69.92 ~ 4--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--32 ~ 69.9-1 ~ 1.99-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL430 ~ 270--32 ~ 69.9-1 ~ 1.99-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70-2 ~ 4--2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70-2 ~ 4--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70--1 ~ 1.99-2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270-40 ~ 70--1 ~ 1.99-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--32 ~ 69.92 ~ 4--2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--32 ~ 69.92 ~ 4--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--32 ~ 69.9-1 ~ 1.99-2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL440 ~ 270--32 ~ 69.9-1 ~ 1.99-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70-2 ~ 5--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70-2 ~ 5--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70--1 ~ 2.49-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270-40 ~ 70--1 ~ 2.49-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--32 ~ 69.92 ~ 5--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--32 ~ 69.92 ~ 5--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--32 ~ 69.9-1 ~ 2.49-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL530 ~ 270--32 ~ 69.9-1 ~ 2.49-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70-2 ~ 5--2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70-2 ~ 5--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70--1 ~ 2.49-2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270-40 ~ 70--1 ~ 2.49-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--32 ~ 69.92 ~ 5--2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--32 ~ 69.92 ~ 5--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--32 ~ 69.9-1 ~ 2.49-2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL540 ~ 270--32 ~ 69.9-1 ~ 2.49-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100-2 ~ 5--2 ~ 55-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100-2 ~ 5--2 ~ 55--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100--1 ~ 2.49-2 ~ 55-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270-40 ~ 100--1 ~ 2.49-2 ~ 55--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--32 ~ 99.92 ~ 5--2 ~ 55-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--32 ~ 99.92 ~ 5--2 ~ 55--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--32 ~ 99.9-1 ~ 2.49-2 ~ 55-1 ~ 5-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL550 ~ 270--32 ~ 99.9-1 ~ 2.49-2 ~ 55--0 ~ 1.19
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70-3 ~ 6--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70-3 ~ 6--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70--1 ~ 2.99-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270-40 ~ 70--1 ~ 2.99-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--32 ~ 69.93 ~ 6--2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--32 ~ 69.93 ~ 6--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--32 ~ 69.9-1 ~ 2.99-2 ~ 55-1 ~ 3-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL630 ~ 270--32 ~ 69.9-1 ~ 2.99-2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70-3 ~ 6--2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70-3 ~ 6--2 ~ 55--0 ~ 0.99
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70--1 ~ 2.99-2 ~ 55-1 ~ 4-
1 Piece(s)

13 Days or more

10DSKH51 EquivalentL640 ~ 270-40 ~ 70--1 ~ 2.99-2 ~ 55--0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment WPC
Shank (mounting part) shape With key groove

Additional Products in this Category

Complementary Products

Tech Support