(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bending and Chamfering Punches and Dies -Fixed Size Type-

Bending and Chamfering Punches and Dies -Fixed Size Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Bending and Chamfering Punches and Dies - Fixed Size see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BPHF2A0505-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0505-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0505-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0505-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0506-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0506-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0506-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0506-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0508-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0508-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0508-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0508-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0510-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0510-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0510-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0510-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0513-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0513-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0513-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0513-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0516-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0516-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0516-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0516-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0520-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0520-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0520-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0520-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0522-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0522-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0522-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0522-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0525-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0525-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0525-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0525-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0528-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0528-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0528-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0528-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0530-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0530-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0530-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0530-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0605-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0605-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0605-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0605-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0606-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0606-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0606-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0606-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0608-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0608-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0608-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0608-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0610-[20-100/0.1]-J0-K0-F[0,​90,​180,​270]
BPHF2A0610-[20-100/0.1]-J0-K[0.2-24/0.01]-F[0,​90,​180,​270]
BPHF2A0610-[20-100/0.1]-J[0.2-24/0.01]-K0-F[0,​90,​180,​270]
BPHF2A0610-[20-100/0.1]-J[0.2-24/0.01]-K[0.2-24/0.01]-F[0,​90,​180,​270]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Material Shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
A (Angle)
(°)
B (Tip dimension)
(mm)
C (Tip dimension)
(mm)
E (Tip dimension)
(mm)
F (Flange position change)
(°)
G (Angle)
(°)
J (Corner R)
(mm)
K (Corner R)
(mm)
KK (Key groove position change)
(°)
L (L dimension)
(mm)
N (Corner R)
(mm)
Q (Corner R)
(mm)
S (Tip dimension)
(mm)
T (Key groove position)
(mm)
U (Corner R)
(mm)
WF (Flange position change)
(°)
Y (Tip dimension)
(mm)
1 Piece(s)

12 Days or more

102ASKH51Single-flanged55----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged55----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged55----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged55----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged56----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged56----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged56----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged56----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged58----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged58----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged58----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged58----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged510----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged510----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged510----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged510----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged513----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged513----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged513----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged513----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged516----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged516----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged516----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged516----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged520----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged520----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged520----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged520----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged522----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged522----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged522----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged522----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged525----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged525----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged525----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged525----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged528----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged528----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged528----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged528----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged530----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged530----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged530----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged530----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged65----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged65----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged65----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged65----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged66----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged66----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged66----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKD11 EquivalentSingle-flanged66----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged68----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged68----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged68----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged68----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged610----0 ~ 270-00-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged610----0 ~ 270-00.2 ~ 24-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged610----0 ~ 270-0.2 ~ 240-20 ~ 100-------
1 Piece(s)

12 Days or more

102ASKH51Single-flanged610----0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-------

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.