(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heel Guide Plates -Oil-free Slide Plate Changable Type·Sintered Plate Type-

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GPRST100-230
GPRST100-280
GPRST100-330
GPRST100-390
GPRST120-230
GPRST120-280
GPRST120-330
GPRST120-390
GPRST150-280
GPRST150-330
GPRST150-390
GPRST150-430
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

23 Days

100230
1 Piece(s)Available

23 Days

100280
1 Piece(s)Available

23 Days

100330
1 Piece(s)Available

20 Days

100390
1 Piece(s)Available

23 Days

120230
1 Piece(s)Available

23 Days

120280
1 Piece(s)Available

23 Days

120330
1 Piece(s)Available

23 Days

120390
1 Piece(s)Available

23 Days

150280
1 Piece(s)Available

23 Days

150330
1 Piece(s)Available

23 Days

150390
1 Piece(s)Available

23 Days

150430
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship W (Width)
(mm)
L (L dimension)
(mm)

Loading...

  1. 1

Basic Information

Brand MISUMI

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.