(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Guide Bushings -Flanged Type-

Oil-Free Guide Bushings -Flanged Type-

Click this image to zoom it.

  • Volume Discount

Material: Gray cast iron (FC250) with a special solid lubricant embedded. Comes with hex socket head cap screws for mounting.

  • PLAIN
  • OIL-FREE

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HGBF30
HGBF40
HGBF50
HGBF60
HGBF80
HGBF100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPost diameter
(mm)
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days

Stock

1060
1 Piece(s)Available

Same day

Stock

1080
1 Piece(s)Available

8 Days or more

10100

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.