(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double-Stepped, Tapped Punches - HW Coating (Part Numbers)

Double-Stepped, Tapped Punches -  HW Coating

•Heavy-load punches : No
•Shank type : Double-stepped
•Jector : None
•Tip shape : Double flatted round, Oblong, Radius rectangle, Rectangle, Round
•Material : SKH40 Equivalent (Powdered high-speed steel)
For complete product overview and details on Double-Stepped Tapped Punches -HW Coating- see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AHW-MPHTWA5-[40-80/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWA5-LC[35-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.01-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWA6-[40-80/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWA6-LC[35-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWA8-[40-100/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWA8-LC[35-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWA10-[40-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWA10-LC[35-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWA13-[40-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWA13-LC[35-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWA16-[40-100/10]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWA16-LC[35-99.9/0.1]-P[5-15.98/0.01]-B[2-60/0.1]-V[5.01-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWA20-[40-100/10]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWA20-LC[35-99.9/0.1]-P[6.5-19.98/0.01]-B[2-60/0.1]-V[6.51-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWA25-[40-100/10]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWA25-LC[35-99.9/0.1]-P[9-24.98/0.01]-B[2-60/0.1]-V[9.01-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWD5-[40-80/10]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWD5-LC[35-79.9/0.1]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWD6-[40-80/10]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWD6-LC[35-79.9/0.1]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWD8-[40-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWD8-LC[35-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWD10-[40-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWD10-LC[35-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWD13-[40-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWD13-LC[35-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWD16-[40-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWD16-LC[35-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWD20-[40-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWD20-LC[35-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWD25-[40-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWD25-LC[35-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWE5-[40-80/10]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWE5-LC[35-79.9/0.1]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWE6-[40-80/10]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWE6-LC[35-79.9/0.1]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWE8-[40-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWE8-LC[35-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWE10-[40-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWE10-LC[35-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWE13-[40-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWE13-LC[35-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWE16-[40-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWE16-LC[35-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWE20-[40-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWE20-LC[35-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWE25-[40-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWE25-LC[35-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWG5-[40-80/10]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWG5-LC[35-79.9/0.1]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]
AHW-MPHTWG6-[40-80/10]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWG6-LC[35-79.9/0.1]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]
AHW-MPHTWG8-[40-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWG8-LC[35-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]
AHW-MPHTWG10-[40-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWG10-LC[35-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]
AHW-MPHTWG13-[40-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWG13-LC[35-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]
AHW-MPHTWG16-[40-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWG16-LC[35-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]
AHW-MPHTWG20-[40-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWG20-LC[35-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]
AHW-MPHTWG25-[40-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWG25-LC[35-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]
AHW-MPHTWR5-[40-80/10]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]-R[0.15-2.47/0.01]
AHW-MPHTWR5-LC[35-79.9/0.1]-P[0.8-4.96/0.01]-W[0.8-4.96/0.01]-B[2-25/0.1]-V[0.83-4.99/0.01]-F[5-45/0.1]-R[0.15-2.47/0.01]
AHW-MPHTWR6-[40-80/10]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]-R[0.15-2.97/0.01]
AHW-MPHTWR6-LC[35-79.9/0.1]-P[0.8-5.96/0.01]-W[0.8-5.96/0.01]-B[2-30/0.1]-V[0.83-5.99/0.01]-F[5-45/0.1]-R[0.15-2.97/0.01]
AHW-MPHTWR8-[40-100/10]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]-R[0.15-3.97/0.01]
AHW-MPHTWR8-LC[35-99.9/0.1]-P[1-7.96/0.01]-W[1-7.96/0.01]-B[2-30/0.1]-V[1.03-7.99/0.01]-F[5-60/0.1]-R[0.15-3.97/0.01]
AHW-MPHTWR10-[40-100/10]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]-R[0.15-4.97/0.01]
AHW-MPHTWR10-LC[35-99.9/0.1]-P[1.25-9.96/0.01]-W[1.25-9.96/0.01]-B[2-30/0.1]-V[1.28-9.99/0.01]-F[5-60/0.1]-R[0.15-4.97/0.01]
AHW-MPHTWR13-[40-100/10]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]-R[0.15-6.47/0.01]
AHW-MPHTWR13-LC[35-99.9/0.1]-P[1.5-12.96/0.01]-W[1.5-12.96/0.01]-B[2-30/0.1]-V[1.53-12.99/0.01]-F[5-60/0.1]-R[0.15-6.47/0.01]
AHW-MPHTWR16-[40-100/10]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]-R[0.15-7.97/0.01]
AHW-MPHTWR16-LC[35-99.9/0.1]-P[2-15.96/0.01]-W[2-15.96/0.01]-B[2-30/0.1]-V[2.03-15.99/0.01]-F[5-60/0.1]-R[0.15-7.97/0.01]
AHW-MPHTWR20-[40-100/10]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]-R[0.15-9.97/0.01]
AHW-MPHTWR20-LC[35-99.9/0.1]-P[2.5-19.96/0.01]-W[2.5-19.96/0.01]-B[2-30/0.1]-V[2.53-19.99/0.01]-F[5-60/0.1]-R[0.15-9.97/0.01]
AHW-MPHTWR25-[40-100/10]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]-R[0.15-12.47/0.01]
AHW-MPHTWR25-LC[35-99.9/0.1]-P[3-24.96/0.01]-W[3-24.96/0.01]-B[2-30/0.1]-V[3.03-24.99/0.01]-F[5-60/0.1]-R[0.15-12.47/0.01]
HW-MPHTWA5-[40-80/10]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.02-4.99/0.01]-F[4.4-45/0.1]
HW-MPHTWA5-LC[34.4-79.9/0.1]-P[1-4.98/0.01]-B[2-45/0.1]-V[1.02-4.99/0.01]-F[4.4-45/0.1]
HW-MPHTWA6-[40-80/10]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
HW-MPHTWA6-LC[35-79.9/0.1]-P[1-5.98/0.01]-B[2-45/0.1]-V[1.01-5.99/0.01]-F[5-45/0.1]
HW-MPHTWA8-[40-100/10]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
HW-MPHTWA8-LC[35-99.9/0.1]-P[1-7.98/0.01]-B[2-60/0.1]-V[1.01-7.99/0.01]-F[5-60/0.1]
HW-MPHTWA10-[40-100/10]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
HW-MPHTWA10-LC[35-99.9/0.1]-P[1.5-9.98/0.01]-B[2-60/0.1]-V[1.51-9.99/0.01]-F[5-60/0.1]
HW-MPHTWA13-[40-100/10]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
HW-MPHTWA13-LC[35-99.9/0.1]-P[3-12.98/0.01]-B[2-60/0.1]-V[3.01-12.99/0.01]-F[5-60/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)
1 Piece(s)

9 Days or more

10Round+0.005/051 ~ 4.9840 ~ 802 ~ 455 ~ 45--1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10Round+0.005/051 ~ 4.98-2 ~ 455 ~ 4535 ~ 79.9-1.01 ~ 4.99-
1 Piece(s)

9 Days or more

10Round+0.005/061 ~ 5.9840 ~ 802 ~ 455 ~ 45--1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10Round+0.005/061 ~ 5.98-2 ~ 455 ~ 4535 ~ 79.9-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10Round+0.005/081 ~ 7.9840 ~ 1002 ~ 605 ~ 60--1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10Round+0.005/081 ~ 7.98-2 ~ 605 ~ 6035 ~ 99.9-1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10Round+0.005/0101.5 ~ 9.9840 ~ 1002 ~ 605 ~ 60--1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10Round+0.005/0101.5 ~ 9.98-2 ~ 605 ~ 6035 ~ 99.9-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10Round+0.005/0133 ~ 12.9840 ~ 1002 ~ 605 ~ 60--3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10Round+0.005/0133 ~ 12.98-2 ~ 605 ~ 6035 ~ 99.9-3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10Round+0.005/0165 ~ 15.9840 ~ 1002 ~ 605 ~ 60--5.01 ~ 15.99-
1 Piece(s)

9 Days or more

10Round+0.005/0165 ~ 15.98-2 ~ 605 ~ 6035 ~ 99.9-5.01 ~ 15.99-
1 Piece(s)

9 Days or more

10Round+0.005/0206.5 ~ 19.9840 ~ 1002 ~ 605 ~ 60--6.51 ~ 19.99-
1 Piece(s)

9 Days or more

10Round+0.005/0206.5 ~ 19.98-2 ~ 605 ~ 6035 ~ 99.9-6.51 ~ 19.99-
1 Piece(s)

9 Days or more

10Round+0.005/0259 ~ 24.9840 ~ 1002 ~ 605 ~ 60--9.01 ~ 24.99-
1 Piece(s)

9 Days or more

10Round+0.005/0259 ~ 24.98-2 ~ 605 ~ 6035 ~ 99.9-9.01 ~ 24.99-
1 Piece(s)

10 Days or more

10Rectangle+0.005/050.8 ~ 4.9640 ~ 802 ~ 255 ~ 45--0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/050.8 ~ 4.96-2 ~ 255 ~ 4535 ~ 79.9-0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/060.8 ~ 5.9640 ~ 802 ~ 305 ~ 45--0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/060.8 ~ 5.96-2 ~ 305 ~ 4535 ~ 79.9-0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/081 ~ 7.9640 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/081 ~ 7.96-2 ~ 305 ~ 6035 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0101.25 ~ 9.9640 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6035 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0131.5 ~ 12.9640 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6035 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0162 ~ 15.9640 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0162 ~ 15.96-2 ~ 305 ~ 6035 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0202.5 ~ 19.9640 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6035 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0253 ~ 24.9640 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Rectangle+0.005/0253 ~ 24.96-2 ~ 305 ~ 6035 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Oblong+0.005/050.8 ~ 4.9640 ~ 802 ~ 255 ~ 45--0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Oblong+0.005/050.8 ~ 4.96-2 ~ 255 ~ 4535 ~ 79.9-0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Oblong+0.005/060.8 ~ 5.9640 ~ 802 ~ 305 ~ 45--0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Oblong+0.005/060.8 ~ 5.96-2 ~ 305 ~ 4535 ~ 79.9-0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Oblong+0.005/081 ~ 7.9640 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Oblong+0.005/081 ~ 7.96-2 ~ 305 ~ 6035 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0101.25 ~ 9.9640 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6035 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0131.5 ~ 12.9640 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6035 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0162 ~ 15.9640 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0162 ~ 15.96-2 ~ 305 ~ 6035 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0202.5 ~ 19.9640 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6035 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0253 ~ 24.9640 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Oblong+0.005/0253 ~ 24.96-2 ~ 305 ~ 6035 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/050.8 ~ 4.9640 ~ 802 ~ 255 ~ 45--0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/050.8 ~ 4.96-2 ~ 255 ~ 4535 ~ 79.9-0.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/060.8 ~ 5.9640 ~ 802 ~ 305 ~ 45--0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/060.8 ~ 5.96-2 ~ 305 ~ 4535 ~ 79.9-0.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/081 ~ 7.9640 ~ 1002 ~ 305 ~ 60--1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/081 ~ 7.96-2 ~ 305 ~ 6035 ~ 99.9-1.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0101.25 ~ 9.9640 ~ 1002 ~ 305 ~ 60--1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6035 ~ 99.9-1.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0131.5 ~ 12.9640 ~ 1002 ~ 305 ~ 60--1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6035 ~ 99.9-1.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0162 ~ 15.9640 ~ 1002 ~ 305 ~ 60--2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0162 ~ 15.96-2 ~ 305 ~ 6035 ~ 99.9-2.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0202.5 ~ 19.9640 ~ 1002 ~ 305 ~ 60--2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6035 ~ 99.9-2.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0253 ~ 24.9640 ~ 1002 ~ 305 ~ 60--3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Double flatted round+0.005/0253 ~ 24.96-2 ~ 305 ~ 6035 ~ 99.9-3.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/050.8 ~ 4.9640 ~ 802 ~ 255 ~ 45-0.15 ~ 2.470.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/050.8 ~ 4.96-2 ~ 255 ~ 4535 ~ 79.90.15 ~ 2.470.83 ~ 4.990.8 ~ 4.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/060.8 ~ 5.9640 ~ 802 ~ 305 ~ 45-0.15 ~ 2.970.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/060.8 ~ 5.96-2 ~ 305 ~ 4535 ~ 79.90.15 ~ 2.970.83 ~ 5.990.8 ~ 5.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/081 ~ 7.9640 ~ 1002 ~ 305 ~ 60-0.15 ~ 3.971.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/081 ~ 7.96-2 ~ 305 ~ 6035 ~ 99.90.15 ~ 3.971.03 ~ 7.991 ~ 7.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0101.25 ~ 9.9640 ~ 1002 ~ 305 ~ 60-0.15 ~ 4.971.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0101.25 ~ 9.96-2 ~ 305 ~ 6035 ~ 99.90.15 ~ 4.971.28 ~ 9.991.25 ~ 9.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0131.5 ~ 12.9640 ~ 1002 ~ 305 ~ 60-0.15 ~ 6.471.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0131.5 ~ 12.96-2 ~ 305 ~ 6035 ~ 99.90.15 ~ 6.471.53 ~ 12.991.5 ~ 12.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0162 ~ 15.9640 ~ 1002 ~ 305 ~ 60-0.15 ~ 7.972.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0162 ~ 15.96-2 ~ 305 ~ 6035 ~ 99.90.15 ~ 7.972.03 ~ 15.992 ~ 15.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0202.5 ~ 19.9640 ~ 1002 ~ 305 ~ 60-0.15 ~ 9.972.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0202.5 ~ 19.96-2 ~ 305 ~ 6035 ~ 99.90.15 ~ 9.972.53 ~ 19.992.5 ~ 19.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0253 ~ 24.9640 ~ 1002 ~ 305 ~ 60-0.15 ~ 12.473.03 ~ 24.993 ~ 24.96
1 Piece(s)

10 Days or more

10Radius rectangle+0.005/0253 ~ 24.96-2 ~ 305 ~ 6035 ~ 99.90.15 ~ 12.473.03 ~ 24.993 ~ 24.96
1 Piece(s)

9 Days or more

10Roundm551 ~ 4.9840 ~ 802 ~ 454.4 ~ 45--1.02 ~ 4.99-
1 Piece(s)

9 Days or more

10Roundm551 ~ 4.98-2 ~ 454.4 ~ 4534.4 ~ 79.9-1.02 ~ 4.99-
1 Piece(s)

9 Days or more

10Roundm561 ~ 5.9840 ~ 802 ~ 455 ~ 45--1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10Roundm561 ~ 5.98-2 ~ 455 ~ 4535 ~ 79.9-1.01 ~ 5.99-
1 Piece(s)

9 Days or more

10Roundm581 ~ 7.9840 ~ 1002 ~ 605 ~ 60--1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10Roundm581 ~ 7.98-2 ~ 605 ~ 6035 ~ 99.9-1.01 ~ 7.99-
1 Piece(s)

9 Days or more

10Roundm5101.5 ~ 9.9840 ~ 1002 ~ 605 ~ 60--1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10Roundm5101.5 ~ 9.98-2 ~ 605 ~ 6035 ~ 99.9-1.51 ~ 9.99-
1 Piece(s)

9 Days or more

10Roundm5133 ~ 12.9840 ~ 1002 ~ 605 ~ 60--3.01 ~ 12.99-
1 Piece(s)

9 Days or more

10Roundm5133 ~ 12.98-2 ~ 605 ~ 6035 ~ 99.9-3.01 ~ 12.99-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank diameter D tolerance D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
B (Tip length)
(mm)
F (Length from tip end to second step R)
(mm)
LC (Full length alteration)
(mm)
R (Tip corner R)
(mm)
V (Second step tip diameter)
(mm)
W (Tip dimension)
(mm)

Loading...

Basic Information

Heavy-load punches No Shank type Double-stepped Jector None
Material SKH40 Equivalent (Powdered high-speed steel) Surface treatment HW coating Shank (mounting part) shape Tapped
Specification Tapped standard type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.