(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Bars for Tapping Positions

Locating Bars for Tapping Positions

Click this image to zoom it.

Move the mouse over the image to zoom

  • Locating Bars for Tapping Positions
  • Locating Bars for Tapping Positions

For complete product overview and details on Locating Bars for Tapping Positions see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGM3-L[10,​20,​30]
BGM4-L[10,​20,​30]
BGM5-L[10,​20,​30]
BGM6-L[10,​20,​30]
BGM8-L[10,​20,​30]
BGM10-L[10,​20,​30]
BGM12-L[10,​20,​30]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSM (Screw diameter)
(mm)
L (Shank length)
(mm)
1 Piece(s)

10 Days or more

10310 ~ 30
1 Piece(s)

10 Days or more

10410 ~ 30
1 Piece(s)

10 Days or more

10510 ~ 30
1 Piece(s)

10 Days or more

10610 ~ 30
1 Piece(s)

10 Days or more

10810 ~ 30
1 Piece(s)

10 Days or more

101010 ~ 30
1 Piece(s)

10 Days or more

101210 ~ 30

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.