(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plug Gauges for Checking Fixtures -Straight Type- Tapered End

Plug Gauges for Checking Fixtures -Straight Type- Tapered End

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Plug Gauges for Checking Fixtures - Straight, Tapered End see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGQT10-P[4-8/0.01]
BGQT13-P[8.01-10/0.01]
BGQT16-P[10.01-13/0.01]
BGQT21-P[13.01-17/0.01]
BGQTH10-P[4-8/0.01]
BGQTH13-P[8.01-10/0.01]
BGQTH16-P[10.01-13/0.01]
BGQTH21-P[13.01-17/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSQuench H (Width across flats)
(mm)
P (Gauge diameter)
(mm)
1 Piece(s)

10 Days or more

10W/O104 ~ 8
1 Piece(s)

10 Days or more

10W/O138.01 ~ 10
1 Piece(s)

10 Days or more

10W/O1610.01 ~ 13
1 Piece(s)

10 Days or more

10W/O2113.01 ~ 17
1 Piece(s)

10 Days or more

10With104 ~ 8
1 Piece(s)

10 Days or more

10With138.01 ~ 10
1 Piece(s)

10 Days or more

10With1610.01 ~ 13
1 Piece(s)

10 Days or more

10With2113.01 ~ 17

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.