(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Repulsion Urethane Sheets

Low Repulsion Urethane Sheets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Low repulsion urethanes, shore A70
•Shape: Sheet
•A (Width) (mm): 250

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UTN5-250
UTN10-250
UTN15-250
UTN20-250
UTN25-250
UTN30-250
Part NumberMinimum order quantityVolume DiscountDays to Ship T (Height)
(mm)
1 Piece(s)Available

8 Days or more

5
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

25
1 Piece(s)Available

8 Days or more

30

Loading...

  1. 1
 

Basic Information

Urethane type Low repulsion urethanes, shore A70 Shape Sheet A (Width)(mm) 250

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.