(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low Repulsion Urethanes with Counterbore

Low Repulsion Urethanes with Counterbore

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Low repulsion urethanes, shore A70
•Shape: Pillar shape
•Hole/Counterbore: Counterbore
•Max. Elongation (%): 20

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AZN25-25
AZN25-30
AZN25-35
AZN25-40
AZN30-30
AZN30-35
AZN30-40
AZN40-30
AZN40-35
AZN40-40
AZN50-30
AZN50-35
AZN50-40
AZN50-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

6472525
1 Piece(s)Available

8 Days or more

6473025
1 Piece(s)Available

8 Days or more

6473525
1 Piece(s)Available

8 Days or more

6474025
1 Piece(s)Available

8 Days or more

8923030
1 Piece(s)Available

8 Days or more

8923530
1 Piece(s)Available

8 Days or more

8924030
1 Piece(s)Available

8 Days or more

18143040
1 Piece(s)Available

8 Days or more

18143540
1 Piece(s)Available

8 Days or more

18144040
1 Piece(s)Available

8 Days or more

28243050
1 Piece(s)Available

8 Days or more

28243550
1 Piece(s)Available

8 Days or more

28244050
1 Piece(s)Available

8 Days or more

28245050

Loading...

  1. 1
 

Basic Information

Urethane type Low repulsion urethanes, shore A70 Shape Pillar shape Hole/counterbore Counterbore
Max. Elongation(%) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.