(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Urethanes with Counterbore

Urethanes with Counterbore

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Urethane Type: Urethanes for heavy loads, shore A90
•Shape: Pillar shape
•Hole/Counterbore: Counterbore
•Max. Elongation (%): 20

  • FL100
  • OD50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AZ20-25
AZ20-30
AZ20-35
AZ20-40
AZ25-25
AZ25-30
AZ25-35
AZ25-40
AZ30-30
AZ30-35
AZ30-40
AZ40-30
AZ40-35
AZ40-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum load
(N)
L Dimension (L)
(mm)
D (Outer diameter)
(mm)
1 Piece(s)Available

8 Days or more

12752520
1 Piece(s)Available

8 Days or more

12753020
1 Piece(s)Available

8 Days or more

12753520
1 Piece(s)Available

8 Days or more

12754020
1 Piece(s)Available

8 Days or more

17652525
1 Piece(s)Available

8 Days or more

17653025
1 Piece(s)Available

8 Days or more

17653525
1 Piece(s)Available

8 Days or more

17654025
1 Piece(s)Available

8 Days or more

35303030
1 Piece(s)Available

8 Days or more

35303530
1 Piece(s)Available

8 Days or more

35304030
1 Piece(s)Available

8 Days or more

58843040
1 Piece(s)Available

8 Days or more

58843540
1 Piece(s)Available

8 Days or more

58844040

Loading...

  1. 1
 

Basic Information

Urethane type Urethanes for heavy loads, shore A90 Shape Pillar shape Hole/counterbore Counterbore
Max. Elongation(%) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.