(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Wire Coil Springs -WF(45% Deflection)-

Round Wire Coil Springs     -WF(45% Deflection)-
  • Volume Discount

•Material: Piano Wire
•Allowable deflection Ratio (%): 45

  • FL100
  • OD25

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WF3-5
WF3-10
WF3-15
WF3-20
WF3-25
WF3-30
WF3-35
WF3-40
WF4-5
WF4-10
WF4-15
WF4-20
WF4-25
WF4-30
WF4-35
WF4-40
WF4-45
WF4-50
WF4-55
WF4-60
WF4-65
WF4-70
WF5-5
WF5-10
WF5-15
WF5-20
WF5-25
WF5-30
WF5-35
WF5-40
WF5-45
WF5-50
WF5-55
WF5-60
WF5-65
WF5-70
WF6-5
WF6-10
WF6-15
WF6-20
WF6-25
WF6-30
WF6-35
WF6-40
WF6-45
WF6-50
WF6-55
WF6-60
WF6-65
WF6-70
WF6-80
WF8-10
WF8-15
WF8-20
WF8-25
WF8-30
WF8-35
WF8-40
WF8-45
WF8-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpring constant
(N/mm)
Maximum load
(N)
Outer diameter (D)
(mm)
L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

100.51.135
1 Piece(s)Available

Same day

Stock

100.52.2310
1 Piece(s)Available

Same day

Stock

100.53.2315
1 Piece(s)Available

8 Days or more

100.54.4320
1 Piece(s)Available

Same day

Stock

100.55.5325
1 Piece(s)Available

8 Days or more

100.56.6330
1 Piece(s)Available

8 Days or more

100.57.6335
1 Piece(s)Available

8 Days or more

100.58.8340
1 Piece(s)Available

8 Days or more

100.51.145
1 Piece(s)Available

Same day

Stock

100.52.2410
1 Piece(s)Available

Same day

Stock

100.53.2415
1 Piece(s)Available

Same day

Stock

100.54.4420
1 Piece(s)Available

Same day

Stock

100.55.5425
1 Piece(s)Available

Same day

Stock

100.56.6430
1 Piece(s)Available

Same day

Stock

100.57.6435
1 Piece(s)Available

Same day

Stock

100.58.8440
1 Piece(s)Available

8 Days or more

100.59.8445
1 Piece(s)Available

Same day

Stock

100.510.8450
1 Piece(s)Available

8 Days

Stock

100.512.1455
1 Piece(s)Available

Same day

Stock

100.512.7460
1 Piece(s)Available

8 Days or more

100.514.3465
1 Piece(s)Available

8 Days or more

100.515.4470
1 Piece(s)Available

8 Days or more

100.51.155
1 Piece(s)Available

Same day

Stock

100.52.2510
1 Piece(s)Available

Same day

Stock

100.53.2515
1 Piece(s)Available

Same day

Stock

100.54.4520
1 Piece(s)Available

Same day

Stock

100.55.5525
1 Piece(s)Available

Same day

Stock

100.56.6530
1 Piece(s)Available

Same day

Stock

100.57.6535
1 Piece(s)Available

8 Days or more

100.58.8540
1 Piece(s)Available

8 Days or more

100.59.8545
1 Piece(s)Available

Same day

Stock

100.510.8550
1 Piece(s)Available

8 Days or more

100.512.1555
1 Piece(s)Available

8 Days or more

100.512.7560
1 Piece(s)Available

8 Days or more

100.514.3565
1 Piece(s)Available

8 Days or more

100.515.4570
1 Piece(s)Available

Same day

Stock

100.51.165
1 Piece(s)Available

Same day

Stock

100.52.2610
1 Piece(s)Available

Same day

Stock

100.53.2615
1 Piece(s)Available

Same day

Stock

100.54.4620
1 Piece(s)Available

Same day

Stock

100.55.5625
1 Piece(s)Available

Same day

Stock

100.56.6630
1 Piece(s)Available

Same day

Stock

100.57.6635
1 Piece(s)Available

Same day

Stock

100.58.8640
1 Piece(s)Available

Same day

Stock

100.59.8645
1 Piece(s)Available

8 Days

Stock

100.510.8650
1 Piece(s)Available

8 Days or more

100.512.1655
1 Piece(s)Available

8 Days or more

100.512.7660
1 Piece(s)Available

8 Days or more

100.514.3665
1 Piece(s)Available

8 Days

Stock

100.514.7670
1 Piece(s)Available

Same day

Stock

100.517.7680
1 Piece(s)Available

Same day

Stock

100.52.2810
1 Piece(s)Available

Same day

Stock

100.53.2815
1 Piece(s)Available

Same day

Stock

100.54.4820
1 Piece(s)Available

Same day

Stock

100.55.5825
1 Piece(s)Available

8 Days

Stock

100.56.6830
1 Piece(s)Available

Same day

Stock

100.57.6835
1 Piece(s)Available

Same day

Stock

100.58.8840
1 Piece(s)Available

Same day

Stock

100.59.8845
1 Piece(s)Available

Same day

Stock

100.510.8850

Loading...

 

Basic Information

Allowable deflection ratio(%) 45

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.