(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Return Units

Cam Return Units

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cam Return Units
  • Cam Return Units
  • Cam Return Units
  • Cam Return Units
  • Volume Discount

For complete product overview and details on Cam Return Units see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CUKA40-F-[90,​100,​125,​150,​175,​200,​250]-L[64-250/1]
CUKA40-H-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKA40-L-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKA40-M-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKA50-F-[90,​100,​125,​150,​175,​200,​250,​300,​350,​400,​450,​500]-L[64-500/1]
CUKA50-H-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKA50-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKA50-M-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKA60-F-[90,​100,​125,​150,​175,​200,​250,​300,​350,​400,​450,​500]-L[64-500/1]
CUKA60-H-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKA60-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKA60-M-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKA70-F-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[64-350/1]
CUKA70-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKFA40
CUKFA50
CUKFA60
CUKFA70
CUKFP40
CUKFP50
CUKFP60
CUKFP70
CUKI40-F-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKI40-H-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKI40-L-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKI40-M-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKI50-F-[90,​100,​125,​150,​175,​200,​250,​300,​350,​400,​450,​500]-L[68-500/1]
CUKI50-H-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKI50-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKI50-M-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKI60-F-[90,​100,​125,​150,​175,​200,​250,​300,​350,​400,​450,​500]-L[68-500/1]
CUKI60-H-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKI60-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKI60-M-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKI70-F-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKI70-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS40-F-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKS40-H-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKS40-L-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKS40-M-[90,​100,​125,​150,​175,​200,​250]-L[68-250/1]
CUKS50-F-[90,​100,​125,​150,​175,​200,​250,​300,​350,​400,​450,​500]-L[68-500/1]
CUKS50-H-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS50-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS50-M-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS60-F-[90,​100,​125,​150,​175,​200,​250,​300,​350,​400,​450,​500]-L[68-500/1]
CUKS60-H-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS60-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS60-M-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS70-F-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKS70-L-[90,​100,​125,​150,​175,​200,​250,​300,​350]-L[68-350/1]
CUKSA40
CUKSA50
CUKSA60
CUKSA70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSComponent name Coil spring type D (Applicable coil spring outer diameter)
(mm)
FL (Coil spring free length)
(mm)
L (Coil spring installation length)
(mm)
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWF4090 ~ 25064 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWH4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWL4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWM4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWF5090 ~ 50064 ~ 500
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWH5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWL5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWM5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWF6090 ~ 50064 ~ 500
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWH6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWL6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWM6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWF7090 ~ 35064 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, without slide core angle, without support angle)SWL7090 ~ 35068 ~ 350
1 Piece(s)Available

10 Days or more

10Support angle-40--
1 Piece(s)Available

10 Days or more

10Support angle-50--
1 Piece(s)Available

10 Days or more

10Support angle-60--
1 Piece(s)Available

10 Days or more

10Support angle-70--
1 Piece(s)Available

10 Days or more

10Fixed plate-40--
1 Piece(s)Available

10 Days or more

10Fixed plate-50--
1 Piece(s)Available

10 Days or more

10Fixed plate-60--
1 Piece(s)Available

10 Days or more

10Fixed plate-70--
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWF4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWH4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWL4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWM4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWF5090 ~ 50068 ~ 500
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWH5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWL5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWM5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWF6090 ~ 50068 ~ 500
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWH6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWL6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWM6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWF7090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (with fixed plate, with slide core angle, with support angle)SWL7090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWF4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWH4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWL4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWM4090 ~ 25068 ~ 250
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWF5090 ~ 50068 ~ 500
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWH5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWL5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWM5090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWF6090 ~ 50068 ~ 500
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWH6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWL6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWM6090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWF7090 ~ 35068 ~ 350
1 Piece(s)

10 Days or more

10Units sets (without fixed plate, with slide core angle, with support angle)SWL7090 ~ 35068 ~ 350
1 Piece(s)Available

10 Days or more

10Slide angle-40--
1 Piece(s)Available

10 Days or more

10Slide angle-50--
1 Piece(s)Available

10 Days or more

10Slide angle-60--
1 Piece(s)Available

10 Days or more

10Slide angle-70--

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.