(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Returning Units for Cam Slider No Intial Pressure Type (D Dim 60)

Returning Units for Cam Slider No Intial Pressure Type (D Dim 60)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•D Dimension (Applicable coil spring outer diameter) (mm): 60

Part Number

Configured Part Number is shown.

SURP60

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SURP60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

20 Days

10

Loading...

  1. 1
 

Basic Information

Type Components Component name Slide angle D (Applicable coil spring outer diameter)(mm) 60
FL (Coil spring free length)(mm) -

Please check the type/dimensions/specifications of the part SURP60 in the Returning Units for Cam Slider No Intial Pressure Type (D Dim 60) series.

Additional Products in this Category

Complementary Products

Tech Support