(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Returning Units for Cam Slider No Intial Pressure Type (D Dim 30)

Returning Units for Cam Slider No Intial Pressure Type (D Dim 30)

Move the mouse over the image to zoom

  • Volume Discount

Component Name: Slide angle
Fl (Coil Spring Free Length): -
Type: Components
For complete product overview and details on Returning Units for Cam Slider - No Intial Pressure, D Dimension 30mm see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SURP30
SURP40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable coil spring outer diameter)
(mm)
1 Piece(s)Available

22 Days

1030
1 Piece(s)Available

22 Days

1040

Loading...

  1. 1
 

Basic Information

Type Components Component name Slide angle FL (Coil spring free length)(mm) -

Additional Products in this Category

Complementary Products

Tech Support