(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Slide Plates -Copper Alloy 20mm Type-

Oil-Free Slide Plates -Copper Alloy 20mm Type-

Click this image to zoom it.

  • Oil-Free Slide Plates -Copper Alloy 20mm Type-
  • Oil-Free Slide Plates -Copper Alloy 20mm Type-
  • Oil-Free Slide Plates -Copper Alloy 20mm Type-
  • Volume Discount

•Type: Copper alloy plate
•Thickness (mm): 20

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SEW28-75
SEW28-100
SEW28-150
SEW38-75
SEW38-100
SEW38-150
SEW48-75
SEW48-100
SEW48-125
SEW48-150
SEW48-200
SEW58-75
SEW58-100
SEW58-150
SEW75-75
SEW75-100
SEW75-125
SEW75-150
SEW75-200
SEW100-100
SEW100-125
SEW100-150
SEW100-200
SEW100-250
SEW100-300
SEW125-125
SEW125-150
SEW125-200
SEW125-250
SEW125-300
SEW125-350
SEW150-150
SEW150-200
SEW150-250
SEWT100-100
SEWT100-125
SEWT100-150
SEWT100-200
SEWT100-250
SEWT100-300
SEWT125-125
SEWT125-150
SEWT125-200
SEWT125-250
SEWT125-300
SEWT125-350
SEWT150-150
SEWT150-200
SEWT150-250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of mounting holes W (Width)
(mm)
L (Length in the longer direction)
(mm)
1 Piece(s)Available

Same day

Stock

102 holes2875
1 Piece(s)Available

8 Days

Stock

102 holes28100
1 Piece(s)Available

Same day

Stock

102 holes28150
1 Piece(s)Available

Same day

Stock

102 holes3875
1 Piece(s)Available

8 Days

Stock

102 holes38100
1 Piece(s)Available

8 Days

Stock

102 holes38150
1 Piece(s)Available

8 Days

Stock

102 holes4875
1 Piece(s)Available

8 Days

Stock

102 holes48100
1 Piece(s)Available

8 Days

Stock

102 holes48125
1 Piece(s)Available

Same day

Stock

102 holes48150
1 Piece(s)Available

Same day

Stock

102 holes48200
1 Piece(s)Available

8 Days

Stock

102 holes5875
1 Piece(s)Available

Same day

Stock

102 holes58100
1 Piece(s)Available

Same day

Stock

102 holes58150
1 Piece(s)Available

Same day

Stock

102 holes7575
1 Piece(s)Available

Same day

Stock

102 holes75100
1 Piece(s)Available

Same day

Stock

102 holes75125
1 Piece(s)Available

Same day

Stock

102 holes75150
1 Piece(s)Available

Same day

Stock

102 holes75200
1 Piece(s)Available

Same day

Stock

104 holes100100
1 Piece(s)Available

Same day

Stock

104 holes100125
1 Piece(s)Available

Same day

Stock

104 holes100150
1 Piece(s)Available

Same day

Stock

104 holes100200
1 Piece(s)Available

44 Days or more

104 holes100250
1 Piece(s)Available

44 Days or more

104 holes100300
1 Piece(s)Available

Same day

Stock

104 holes125125
1 Piece(s)Available

Same day

Stock

104 holes125150
1 Piece(s)Available

Same day

Stock

104 holes125200
1 Piece(s)Available

Same day

Stock

104 holes125250
1 Piece(s)Available

8 Days or more

104 holes125300
1 Piece(s)Available

8 Days or more

104 holes125350
1 Piece(s)Available

Same day

Stock

104 holes150150
1 Piece(s)Available

8 Days or more

104 holes150200
1 Piece(s)Available

44 Days or more

104 holes150250
1 Piece(s)Available

Same day

Stock

102 holes100100
1 Piece(s)Available

Same day

Stock

102 holes100125
1 Piece(s)Available

Same day

Stock

102 holes100150
1 Piece(s)Available

8 Days or more

102 holes100200
1 Piece(s)Available

8 Days or more

102 holes100250
1 Piece(s)Available

8 Days or more

102 holes100300
1 Piece(s)Available

44 Days or more

102 holes125125
1 Piece(s)Available

8 Days or more

102 holes125150
1 Piece(s)Available

8 Days or more

102 holes125200
1 Piece(s)Available

8 Days or more

102 holes125250
1 Piece(s)Available

8 Days or more

102 holes125300
1 Piece(s)Available

8 Days or more

102 holes125350
1 Piece(s)Available

8 Days or more

102 holes150150
1 Piece(s)Available

8 Days or more

102 holes150200
1 Piece(s)Available

8 Days or more

102 holes150250
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of mounting holes W (Width)
(mm)
L (Length in the longer direction)
(mm)

Loading...

  1. 1

Basic Information

Type Copper alloy plate Thickness(mm) 20

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.