(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil-Free Slide Plates -Cast 20mm Type-

Oil-Free Slide Plates -Cast 20mm Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Oil-Free Slide Plates -Cast 20mm Type-
  • Oil-Free Slide Plates -Cast 20mm Type-
  • Oil-Free Slide Plates -Cast 20mm Type-
  • On Sale Till 07/03/2025
  • Volume Discount

•Type: Cast (FC250) plate
For complete product overview and details on Oil-Free Slide Plates - Cast, 20mm see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MWF28-75
MWF28-100
MWF28-125
MWF28-150
MWF28-200
MWF38-75
MWF38-100
MWF38-125
MWF38-150
MWF38-200
MWF48-75
MWF48-100
MWF48-125
MWF48-150
MWF48-200
MWF58-75
MWF58-100
MWF58-150
MWF75-75
MWF75-100
MWF75-125
MWF75-150
MWF75-200
MWF100-100
MWF100-125
MWF100-150
MWF100-200
MWF100-250
MWF125-125
MWF125-150
MWF125-200
MWF125-250
MWF150-150
MWF150-200
MWF150-250
MWF150-300
MWF200-200
MWF200-250
MWF200-300
MWFT100-100
MWFT100-125
MWFT100-150
MWFT100-200
MWFT100-250
MWFT125-125
MWFT125-150
MWFT125-200
MWFT125-250
MWFT150-150
MWFT150-200
MWFT150-250
MWFT150-300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of mounting holes W (Width)
(mm)
L (Length in the longer direction)
(mm)
1 Piece(s)Available

8 Days or more

102 holes2875
1 Piece(s)Available

8 Days or more

102 holes28100
1 Piece(s)Available

Same day

Stock

102 holes28125
1 Piece(s)Available

8 Days or more

102 holes28150
1 Piece(s)Available

8 Days or more

102 holes28200
1 Piece(s)Available

Same day

Stock

102 holes3875
1 Piece(s)Available

Same day

Stock

102 holes38100
1 Piece(s)Available

8 Days or more

102 holes38125
1 Piece(s)Available

8 Days or more

102 holes38150
1 Piece(s)Available

8 Days or more

102 holes38200
1 Piece(s)Available

Same day

Stock

102 holes4875
1 Piece(s)Available

Same day

Stock

102 holes48100
1 Piece(s)Available

Same day

Stock

102 holes48125
1 Piece(s)Available

8 Days or more

102 holes48150
1 Piece(s)Available

Same day

Stock

102 holes48200
1 Piece(s)Available

8 Days or more

102 holes5875
1 Piece(s)Available

Same day

Stock

102 holes58100
1 Piece(s)Available

44 Days or more

102 holes58150
1 Piece(s)Available

Same day

Stock

102 holes7575
1 Piece(s)Available

Same day

Stock

102 holes75100
1 Piece(s)Available

Same day

Stock

102 holes75125
1 Piece(s)Available

Same day

Stock

102 holes75150
1 Piece(s)Available

Same day

Stock

102 holes75200
1 Piece(s)Available

Same day

Stock

104 holes100100
1 Piece(s)Available

Same day

Stock

104 holes100125
1 Piece(s)Available

Same day

Stock

104 holes100150
1 Piece(s)Available

Same day

Stock

104 holes100200
1 Piece(s)Available

Same day

Stock

104 holes100250
1 Piece(s)Available

Same day

Stock

104 holes125125
1 Piece(s)Available

Same day

Stock

104 holes125150
1 Piece(s)Available

Same day

Stock

104 holes125200
1 Piece(s)Available

Same day

Stock

104 holes125250
1 Piece(s)Available

Same day

Stock

104 holes150150
1 Piece(s)Available

Same day

Stock

104 holes150200
1 Piece(s)Available

8 Days or more

104 holes150250
1 Piece(s)Available

8 Days or more

104 holes150300
1 Piece(s)Available

8 Days or more

104 holes200200
1 Piece(s)Available

8 Days or more

104 holes200250
1 Piece(s)Available

8 Days or more

104 holes200300
1 Piece(s)Available

8 Days or more

102 holes100100
1 Piece(s)Available

8 Days or more

102 holes100125
1 Piece(s)Available

8 Days or more

102 holes100150
1 Piece(s)Available

Same day

Stock

102 holes100200
1 Piece(s)Available

8 Days or more

102 holes100250
1 Piece(s)Available

8 Days or more

102 holes125125
1 Piece(s)Available

8 Days or more

102 holes125150
1 Piece(s)Available

8 Days or more

102 holes125200
1 Piece(s)Available

8 Days or more

102 holes125250
1 Piece(s)Available

8 Days or more

102 holes150150
1 Piece(s)Available

8 Days or more

102 holes150200
1 Piece(s)Available

8 Days or more

102 holes150250
1 Piece(s)Available

8 Days or more

102 holes150300

Loading...

  1. 1
 

Basic Information

Type Cast (FC250) plate Thickness(mm) 20

Additional Products in this Category

Complementary Products

Tech Support