(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guide Mounting Plates

Nest Guide Mounting Plates

Click this image to zoom it.

  • Nest Guide Mounting Plates
  • Nest Guide Mounting Plates
  • Nest Guide Mounting Plates
  • Nest Guide Mounting Plates
  • Nest Guide Mounting Plates
  • Nest Guide Mounting Plates
  • Volume Discount

•Material: SS400
For complete product overview and details on Nest Guide Mounting Plates see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TEA12-11
TEA12-13
TEA16-11
TEA16-13
TEB12-11
TEB12-13
TEB16-11
TEB16-13
TEC12-11
TEC16-11
TEE12-11
TEL16-13
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecification Thickness T
(mm)
d (Slotted hole diameter)
(mm)
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate A type1211
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate A type1213
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate A type1611
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate A type1613
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate B type1211
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate B type1213
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate B type1611
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate B type1613
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate C type1211
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate C type1611
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate E type1211
1 Piece(s)Available

8 Days or more

10Nest guide mounting plate L type1613
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecification Thickness T
(mm)
d (Slotted hole diameter)
(mm)

Loading...

  1. 1

Basic Information

Material SS400

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.