(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guides -Configurable Guide Shape Type-

Nest Guides -Configurable Guide Shape Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Nest Guides -Configurable Guide Shape Type-
  • Nest Guides -Configurable Guide Shape Type-
  • Nest Guides -Configurable Guide Shape Type-
  • Nest Guides -Configurable Guide Shape Type-

For complete product overview and details on Nest Guides - Configurable Guide Shape see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NGWA-[65-200/5]-[20-40/5]-S[35-100/5]-M[10,​12]
NGWBL-[65-200/5]-[20-40/5]-S[35-100/5]-M[10,​12]
NGWBR-[65-200/5]-[20-40/5]-S[35-100/5]-M[10,​12]
NGWKA-[65-200/5]-[20-40/5]-S[35-100/5]-K[15-60/5]-M[10,​12]
NGWKBL-[65-200/5]-[20-40/5]-S[35-100/5]-K[15-60/5]-M[10,​12]
NGWKBR-[65-200/5]-[20-40/5]-S[35-100/5]-K[15-60/5]-M[10,​12]
NGWSA-[65-200/5]-[20-40/5]-S32-X[5-78/1]-Y[10-165/5]-M[10,​12]
NGWSA-[65-200/5]-[20-40/5]-S[35-100/5]-X[5-78/1]-Y[10-165/5]-M[10,​12]
NGWSBL-[65-200/5]-[20-40/5]-S32-X[5-78/1]-Y[10-165/5]-M[10,​12]
NGWSBL-[65-200/5]-[20-40/5]-S[35-100/5]-X[5-78/1]-Y[10-165/5]-M[10,​12]
NGWSBR-[65-200/5]-[20-40/5]-S[35-100/5]-X[8-78/1]-Y[10-165/5]-M[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting orientation Specification L (Guide height)
(mm)
H (Tapered part)
(mm)
K (Guide angle)
(°)
M (Mounting bolt hole)
(mm)
S (Width)
(mm)
X (Notch width)
(mm)
Y (Notch length)
(mm)
1 Piece(s)

10 Days or more

10CenterConfigurable guide width type65 ~ 20020 ~ 40-10 ~ 1235 ~ 100--
1 Piece(s)

10 Days or more

10Left hand typeConfigurable guide width type65 ~ 20020 ~ 40-10 ~ 1235 ~ 100--
1 Piece(s)

10 Days or more

10Right hand typeConfigurable guide width type65 ~ 20020 ~ 40-10 ~ 1235 ~ 100--
1 Piece(s)

10 Days or more

10CenterConfigurable insertion angle type65 ~ 20020 ~ 4015 ~ 6010 ~ 1235 ~ 100--
1 Piece(s)

10 Days or more

10Left hand typeConfigurable insertion angle type65 ~ 20020 ~ 4015 ~ 6010 ~ 1235 ~ 100--
1 Piece(s)

10 Days or more

10Right hand typeConfigurable insertion angle type65 ~ 20020 ~ 4015 ~ 6010 ~ 1235 ~ 100--
1 Piece(s)

10 Days or more

10CenterNotched guide type65 ~ 20020 ~ 40-10 ~ 12-5 ~ 7810 ~ 165
1 Piece(s)

10 Days or more

10CenterNotched guide type65 ~ 20020 ~ 40-10 ~ 1235 ~ 1005 ~ 7810 ~ 165
1 Piece(s)

10 Days or more

10Left hand typeNotched guide type65 ~ 20020 ~ 40-10 ~ 12-5 ~ 7810 ~ 165
1 Piece(s)

10 Days or more

10Left hand typeNotched guide type65 ~ 20020 ~ 40-10 ~ 1235 ~ 1005 ~ 7810 ~ 165
1 Piece(s)

10 Days or more

10Right hand typeNotched guide type65 ~ 20020 ~ 40-10 ~ 1235 ~ 1008 ~ 7810 ~ 165

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.