(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nest Guides -Upper Die Relief Type-

Nest Guides -Upper Die Relief Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Nest Guides - Upper Die Relief see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NGUA-[75-200/5]-[20-40/5]-S[50-100/5]-X[20-70/5]-Y[35-160/5]-M[10,​12]
NGUBL-[75-200/5]-[20-40/5]-S[50-100/5]-X[20-70/5]-Y[35-160/5]-M[10,​12]
NGUBLN-[75-200/5]-[20-40/5]-S[50-100/5]-X[20-70/5]-Y[35-160/5]-M[10,​12]
NGUBR-[75-200/5]-[20-40/5]-S[50-100/5]-X[20-70/5]-Y[35-160/5]-M[10,​12]
NGUBRN-[75-200/5]-[20-40/5]-S[50-100/5]-X[20-70/5]-Y[35-160/5]-M[10,​12]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting orientation Hole position from the guide center
(mm)
L (Guide height)
(mm)
H (Tapered part)
(mm)
M (Mounting bolt hole)
(mm)
S (Width)
(mm)
X (Notch width)
(mm)
Y (Notch length)
(mm)
1 Piece(s)

8 Days or more

10Center-75 ~ 20020 ~ 4010 ~ 1250 ~ 10020 ~ 7035 ~ 160
1 Piece(s)

8 Days or more

10Left hand type2175 ~ 20020 ~ 4010 ~ 1250 ~ 10020 ~ 7035 ~ 160
1 Piece(s)

8 Days or more

10Left hand type2575 ~ 20020 ~ 4010 ~ 1250 ~ 10020 ~ 7035 ~ 160
1 Piece(s)

8 Days or more

10Right hand type2175 ~ 20020 ~ 4010 ~ 1250 ~ 10020 ~ 7035 ~ 160
1 Piece(s)

8 Days or more

10Right hand type2575 ~ 20020 ~ 4010 ~ 1250 ~ 10020 ~ 7035 ~ 160

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.