(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Retainer Pin Sets

Retainer Pin Sets

Click this image to zoom it.

Move the mouse over the image to zoom

  • Retainer Pin Sets
  • Retainer Pin Sets
  • Retainer Pin Sets
  • Retainer Pin Sets
  • On Sale Till 15/12/2024
  • Volume Discount

Set/Single Item: Retainer pin/stopper set
For complete product overview and details on Retainer Pin Sets see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSPS20-40
CSPS20-60
CSPS20-80
CSPS20-[40,​60,​80]-EC[21-25/1]
CSPS30-60
CSPS30-80
CSPS30-100
CSPS30-[60,​80,​100]-EC[21-24/1]
CSPS40-60
CSPS40-80
CSPS40-100
CSPS40-120
CSPS40-[60,​80,​100,​120]-EC[25-29/1]
CSPS50-80
CSPS50-100
CSPS50-120
CSPS50-[80,​100,​120]-EC[25-29/1]
CSPS60-100
CSPS60-120
CSPS60-140
CSPS60-[100,​120,​140]-EC[25-34/1]
CSPS70-120
CSPS70-140
CSPS70-160
CSPS70-[120,​140,​160]-EC[25-34/1]
CSPSP20-40
CSPSP20-60
CSPSP20-80
CSPSP20-[40-80/20]
CSPSP30-60
CSPSP30-80
CSPSP30-100
CSPSP30-[60-100/20]
CSPSP40-60
CSPSP40-80
CSPSP40-100
CSPSP40-120
CSPSP40-[60-120/20]
CSPSP50-80
CSPSP50-100
CSPSP50-120
CSPSP50-[80-120/20]
CSPSP60-100
CSPSP60-120
CSPSP60-140
CSPSP60-[100-140/20]
CSPSP70-120
CSPSP70-140
CSPSP70-160
CSPSP70-[120-160/20]
CSPST20-40
CSPST20-60
CSPST20-80
CSPST20-[40,​60,​80]-EC[21-24/1]
CSPST20-LC[1-145/1]-EC[21-24/1]
CSPST30-60
CSPST30-80
CSPST30-100
CSPST30-[60,​80,​100]-EC[21-24/1]
CSPST30-LC[1-165/1]-EC[21-24/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSet/single item Groove specifications Stopper specifications Alterations D (Diameter)
(mm)
L (Length)
(mm)
Applicable side pin diameter (D) EC (E dimension alteration)
(mm)
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo2040--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo2060--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo2080--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleYes2040 ~ 80-21 ~ 25
1 Piece(s)Available

Same day

Stock

10Retainer pin/stopper setSingle grooveSlotted HoleNo3060--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo3080--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo30100--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleYes3060 ~ 100-21 ~ 24
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo4060--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo4080--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo40100--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo40120--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleYes4060 ~ 120-25 ~ 29
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo5080--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo50100--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo50120--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleYes5080 ~ 120-25 ~ 29
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo60100--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo60120--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo60140--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleYes60100 ~ 140-25 ~ 34
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo70120--
1 Piece(s)Available

12 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo70140--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleNo70160--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSlotted HoleYes70120 ~ 160-25 ~ 34
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No2040--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No2060--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No2080--
1 Piece(s)

10 Days or more

10Retainer pinsSingle groove-Yes2040 ~ 80--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No3060--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No3080--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No30100--
1 Piece(s)

10 Days or more

10Retainer pinsSingle groove-Yes3060 ~ 100--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No4060--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No4080--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No40100--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No40120--
1 Piece(s)

10 Days or more

10Retainer pinsSingle groove-Yes4060 ~ 120--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No5080--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No50100--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No50120--
1 Piece(s)

10 Days or more

10Retainer pinsSingle groove-Yes5080 ~ 120--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No60100--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No60120--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No60140--
1 Piece(s)

10 Days or more

10Retainer pinsSingle groove-Yes60100 ~ 140--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No70120--
1 Piece(s)Available

12 Days or more

10Retainer pinsSingle groove-No70140--
1 Piece(s)Available

8 Days or more

10Retainer pinsSingle groove-No70160--
1 Piece(s)

10 Days or more

10Retainer pinsSingle groove-Yes70120 ~ 160--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSpring lockNo2040--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSpring lockNo2060--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSpring lockNo2080--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSpring lockYes2040 ~ 80-21 ~ 24
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSpring lockYes20--21 ~ 24
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSpring lockNo3060--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSpring lockNo3080--
1 Piece(s)Available

8 Days or more

10Retainer pin/stopper setSingle grooveSpring lockNo30100--
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSpring lockYes3060 ~ 100-21 ~ 24
1 Piece(s)

10 Days or more

10Retainer pin/stopper setSingle grooveSpring lockYes30--21 ~ 24

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.