(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cushion Pins Headed Type

Cushion Pins  Headed Type

Click this image to zoom it.

For complete product overview and details on Cushion Pins - Headed see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HCUP10-[50-200/10]
HCUP10-LC[35-199/1]
HCUP13-[50-250/10]
HCUP13-LC[35-249/1]
HCUP16-[50-250/10]
HCUP16-LC[35-249/1]
HCUP20-[50-250/10]
HCUP20-LC[35-249/1]
HCUP25-[50-250/10]
HCUP25-LC[35-249/1]
HCUP32-[50-250/10]
HCUP32-LC[35-249/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

10 Days or more

101050 ~ 200-
1 Piece(s)

10 Days or more

1010-35 ~ 199
1 Piece(s)

10 Days or more

101350 ~ 250-
1 Piece(s)

10 Days or more

1013-35 ~ 249
1 Piece(s)

10 Days or more

101650 ~ 250-
1 Piece(s)

10 Days or more

1016-35 ~ 249
1 Piece(s)

10 Days or more

102050 ~ 250-
1 Piece(s)

10 Days or more

1020-35 ~ 249
1 Piece(s)

10 Days or more

102550 ~ 250-
1 Piece(s)

10 Days or more

1025-35 ~ 249
1 Piece(s)

10 Days or more

103250 ~ 250-
1 Piece(s)

10 Days or more

1032-35 ~ 249
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.