(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spool Retainers -Large Flange Type-

Spool Retainers  -Large Flange Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Spool Retainers - Large Flange see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSRTA22-80
CSRTA22-90
CSRTA22-100
CSRTA22-110
CSRTA22-120
CSRTA22-130
CSRTA22-[80-130/10]
CSRTA22-LC[80.1-89.9/0.1]
CSRTA22-LC[90.1-99.9/0.1]
CSRTA22-LC[100.1-109.9/0.1]
CSRTA22-LC[110.1-119.9/0.1]
CSRTA22-LC[120.1-129.9/0.1]
CSRTA30-80
CSRTA30-90
CSRTA30-100
CSRTA30-110
CSRTA30-120
CSRTA30-130
CSRTA30-[80-130/10]
CSRTA30-LC[80.1-89.9/0.1]
CSRTA30-LC[90.1-99.9/0.1]
CSRTA30-LC[100.1-109.9/0.1]
CSRTA30-LC[110.1-119.9/0.1]
CSRTA30-LC[120.1-129.9/0.1]
CSRTA36-100
CSRTA36-110
CSRTA36-120
CSRTA36-130
CSRTA36-140
CSRTA36-150
CSRTA36-[100-150/10]
CSRTA36-LC[100.1-109.9/0.1]
CSRTA36-LC[110.1-119.9/0.1]
CSRTA36-LC[120.1-129.9/0.1]
CSRTA36-LC[130.1-139.9/0.1]
CSRTA36-LC[140.1-149.9/0.1]
CSRTA44-100
CSRTA44-110
CSRTA44-120
CSRTA44-130
CSRTA44-140
CSRTA44-150
CSRTA44-[100-150/10]
CSRTA44-LC[100.1-109.9/0.1]
CSRTA44-LC[110.1-119.9/0.1]
CSRTA44-LC[120.1-129.9/0.1]
CSRTA44-LC[130.1-139.9/0.1]
CSRTA44-LC[140.1-149.9/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Retainer outer diameter)
(mm)
L (Retainer L dimension)
(mm)
LC (Retainer L dimension change)
(mm)
1 Piece(s)

10 Days or more

10No2280-
1 Piece(s)

10 Days or more

10No2290-
1 Piece(s)

10 Days or more

10No22100-
1 Piece(s)

10 Days or more

10No22110-
1 Piece(s)

10 Days or more

10No22120-
1 Piece(s)

10 Days or more

10No22130-
1 Piece(s)

10 Days or more

10Yes2280 ~ 130-
1 Piece(s)

10 Days or more

10Yes22-80.1 ~ 89.9
1 Piece(s)

10 Days or more

10Yes22-90.1 ~ 99.9
1 Piece(s)

10 Days or more

10Yes22-100.1 ~ 109.9
1 Piece(s)

10 Days or more

10Yes22-110.1 ~ 119.9
1 Piece(s)

10 Days or more

10Yes22-120.1 ~ 129.9
1 Piece(s)

10 Days or more

10No3080-
1 Piece(s)

10 Days or more

10No3090-
1 Piece(s)

10 Days or more

10No30100-
1 Piece(s)

10 Days or more

10No30110-
1 Piece(s)

10 Days or more

10No30120-
1 Piece(s)

10 Days or more

10No30130-
1 Piece(s)

10 Days or more

10Yes3080 ~ 130-
1 Piece(s)

10 Days or more

10Yes30-80.1 ~ 89.9
1 Piece(s)

10 Days or more

10Yes30-90.1 ~ 99.9
1 Piece(s)

10 Days or more

10Yes30-100.1 ~ 109.9
1 Piece(s)

10 Days or more

10Yes30-110.1 ~ 119.9
1 Piece(s)

10 Days or more

10Yes30-120.1 ~ 129.9
1 Piece(s)

10 Days or more

10No36100-
1 Piece(s)

10 Days or more

10No36110-
1 Piece(s)

10 Days or more

10No36120-
1 Piece(s)

10 Days or more

10No36130-
1 Piece(s)

10 Days or more

10No36140-
1 Piece(s)

10 Days or more

10No36150-
1 Piece(s)

10 Days or more

10Yes36100 ~ 150-
1 Piece(s)

10 Days or more

10Yes36-100.1 ~ 109.9
1 Piece(s)

10 Days or more

10Yes36-110.1 ~ 119.9
1 Piece(s)

10 Days or more

10Yes36-120.1 ~ 129.9
1 Piece(s)

10 Days or more

10Yes36-130.1 ~ 139.9
1 Piece(s)

10 Days or more

10Yes36-140.1 ~ 149.9
1 Piece(s)

10 Days or more

10No44100-
1 Piece(s)

10 Days or more

10No44110-
1 Piece(s)

10 Days or more

10No44120-
1 Piece(s)

10 Days or more

10No44130-
1 Piece(s)

10 Days or more

10No44140-
1 Piece(s)

10 Days or more

10No44150-
1 Piece(s)

10 Days or more

10Yes44100 ~ 150-
1 Piece(s)

10 Days or more

10Yes44-100.1 ~ 109.9
1 Piece(s)

10 Days or more

10Yes44-110.1 ~ 119.9
1 Piece(s)

10 Days or more

10Yes44-120.1 ~ 129.9
1 Piece(s)

10 Days or more

10Yes44-130.1 ~ 139.9
1 Piece(s)

10 Days or more

10Yes44-140.1 ~ 149.9

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.