(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Stripper Guide Bushings -Oil, LOCTITE Adhesive, Headed Type-

PRECISION Stripper Guide Bushings  -Oil, LOCTITE Adhesive, Headed Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Bushings
•Tolerance Range: 2μm
•Bushing Type: For plain (Oil type)
•Bushing Mounting Method: Loctite adhesive
•Material: SUJ2

  • PLAIN
  • OIL
  • PRECISION

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VGBH8-10
VGBH8-13
VGBH8-16
VGBH8-20
VGBH8-LC[8-20/0.1]
VGBH10-10
VGBH10-13
VGBH10-16
VGBH10-20
VGBH10-22
VGBH10-25
VGBH10-LC[8-25/0.1]
VGBH13-13
VGBH13-16
VGBH13-20
VGBH13-22
VGBH13-25
VGBH13-30
VGBH13-LC[10-30/0.1]
VGBH16-16
VGBH16-20
VGBH16-22
VGBH16-25
VGBH16-30
VGBH16-35
VGBH16-LC[13-35/0.1]
VGBH20-20
VGBH20-22
VGBH20-25
VGBH20-30
VGBH20-35
VGBH20-LC[16-35/0.1]
VGBH25-20
VGBH25-22
VGBH25-25
VGBH25-30
VGBH25-35
VGBH25-LC[20-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)Available

7 Days or more

10810-
1 Piece(s)Available

7 Days or more

10813-
1 Piece(s)Available

7 Days or more

10816-
1 Piece(s)Available

7 Days or more

10820-
1 Piece(s)

10 Days or more

108-8 ~ 20
1 Piece(s)Available

7 Days or more

101010-
1 Piece(s)Available

7 Days or more

101013-
1 Piece(s)Available

7 Days or more

101016-
1 Piece(s)Available

7 Days or more

101020-
1 Piece(s)Available

7 Days or more

101022-
1 Piece(s)Available

7 Days or more

101025-
1 Piece(s)

10 Days or more

1010-8 ~ 25
1 Piece(s)Available

7 Days or more

101313-
1 Piece(s)Available

7 Days or more

101316-
1 Piece(s)Available

7 Days or more

101320-
1 Piece(s)Available

7 Days or more

101322-
1 Piece(s)Available

7 Days or more

101325-
1 Piece(s)Available

7 Days or more

101330-
1 Piece(s)

10 Days or more

1013-10 ~ 30
1 Piece(s)Available

7 Days or more

101616-
1 Piece(s)Available

7 Days or more

101620-
1 Piece(s)Available

7 Days or more

101622-
1 Piece(s)Available

7 Days or more

101625-
1 Piece(s)Available

7 Days or more

101630-
1 Piece(s)Available

7 Days or more

101635-
1 Piece(s)

10 Days or more

1016-13 ~ 35
1 Piece(s)Available

7 Days or more

102020-
1 Piece(s)Available

7 Days or more

102022-
1 Piece(s)Available

7 Days or more

102025-
1 Piece(s)Available

7 Days or more

102030-
1 Piece(s)Available

7 Days or more

102035-
1 Piece(s)

10 Days or more

1020-16 ~ 35
1 Piece(s)Available

7 Days or more

102520-
1 Piece(s)Available

7 Days or more

102522-
1 Piece(s)Available

7 Days or more

102525-
1 Piece(s)Available

7 Days or more

102530-
1 Piece(s)Available

7 Days or more

102535-
1 Piece(s)

10 Days or more

1025-20 ~ 35

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 2μm Bushing type For plain (Oil type)
Bushing mounting methods Loctite adhesive Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.