(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Stripper Guide Bushings -Oil-Free, Sintered Alloy, LOCTITE Adhesive, Straight Type-

PRECISION Stripper Guide Bushings  -Oil-Free, Sintered Alloy, LOCTITE Adhesive, Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Bushings
•Tolerance Range: 2μm
•Bushing Type: For plain (Oil-free type)
•Bushing Mounting Method: Loctite adhesive
•Material: Special sintered alloy

  • PLAIN
  • OIL-FREE
  • PRECISION

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VGBM10-[10,​13,​16,​20]
VGBM10-LC[8-19.9/0.1]
VGBM13-[13,​16,​20,​25]
VGBM13-LC[8-24.9/0.1]
VGBM16-[16,​20,​25,​30]
VGBM16-LC[8-25/0.1]
VGBM20-[20,​25,​30]
VGBM20-LC[16-35/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)
1 Piece(s)

10 Days or more

101010 ~ 20-
1 Piece(s)

10 Days or more

1010-8 ~ 19.9
1 Piece(s)

10 Days or more

101313 ~ 25-
1 Piece(s)

10 Days or more

1013-8 ~ 24.9
1 Piece(s)

10 Days or more

101616 ~ 30-
1 Piece(s)

10 Days or more

1016-8 ~ 25
1 Piece(s)

10 Days or more

102020 ~ 30-
1 Piece(s)

10 Days or more

1020-16 ~ 35

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 2μm Bushing type For plain (Oil-free type)
Bushing mounting methods Loctite adhesive Material Special sintered alloy

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.