(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Stripper Guide Bushings -Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Straight Type-

PRECISION Stripper Guide Bushings -Oil-Free, Gray Cast Iron, LOCTITE Adhesive, Straight Type-

Click this image to zoom it.

  • Volume Discount

•Type: Bushings
•Tolerance Range: 2μm
•Bushing Type: For plain (Oil-free type)
•Bushing Mounting Method: Loctite adhesive
•Material: FC250

  • PLAIN
  • OIL-FREE
  • PRECISION

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VGBZ8-10
VGBZ8-13
VGBZ8-16
VGBZ8-20
VGBZ10-10
VGBZ10-13
VGBZ10-16
VGBZ10-20
VGBZ10-22
VGBZ10-25
VGBZ13-13
VGBZ13-16
VGBZ13-20
VGBZ13-22
VGBZ13-25
VGBZ13-30
VGBZ16-16
VGBZ16-20
VGBZ16-22
VGBZ16-25
VGBZ16-30
VGBZ16-35
VGBZ20-20
VGBZ20-22
VGBZ20-25
VGBZ20-30
VGBZ20-35
VGBZ25-20
VGBZ25-22
VGBZ25-25
VGBZ25-30
VGBZ25-35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

9 Days or more

10810
1 Piece(s)Available

9 Days or more

10813
1 Piece(s)Available

9 Days or more

10816
1 Piece(s)Available

9 Days or more

10820
1 Piece(s)Available

9 Days or more

101010
1 Piece(s)Available

9 Days or more

101013
1 Piece(s)Available

9 Days or more

101016
1 Piece(s)Available

9 Days or more

101020
1 Piece(s)Available

9 Days or more

101022
1 Piece(s)Available

9 Days or more

101025
1 Piece(s)Available

9 Days or more

101313
1 Piece(s)Available

9 Days or more

101316
1 Piece(s)Available

9 Days or more

101320
1 Piece(s)Available

9 Days or more

101322
1 Piece(s)Available

9 Days or more

101325
1 Piece(s)Available

9 Days or more

101330
1 Piece(s)Available

9 Days or more

101616
1 Piece(s)Available

9 Days or more

101620
1 Piece(s)Available

9 Days or more

101622
1 Piece(s)Available

9 Days or more

101625
1 Piece(s)Available

9 Days or more

101630
1 Piece(s)Available

9 Days or more

101635
1 Piece(s)Available

9 Days or more

102020
1 Piece(s)Available

9 Days or more

102022
1 Piece(s)Available

9 Days or more

102025
1 Piece(s)Available

9 Days or more

102030
1 Piece(s)Available

9 Days or more

102035
1 Piece(s)Available

9 Days or more

102520
1 Piece(s)Available

9 Days or more

102522
1 Piece(s)Available

9 Days or more

102525
1 Piece(s)Available

9 Days or more

102530
1 Piece(s)Available

9 Days or more

102535
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSd (Bushing inner diameter)
(mm)
L (L dimension)
(mm)

Loading...

  1. 1

Basic Information

Type Bushings Tolerance range 2μm Bushing type For plain (Oil-free type)
Bushing mounting methods Loctite adhesive Material FC250

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.