(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PRECISION Stripper Guide Bushings -Oil, Copper Alloy, LOCTITE Adhesive, Straight Type- (Part Numbers)

PRECISION Stripper Guide Bushings  -Oil, Copper Alloy, LOCTITE Adhesive, Straight Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Bushings
•Tolerance Range: 2μm
•Bushing Type: For plain (Oil type)
•Bushing Mounting Method: Loctite adhesive
•Material: SUJ2 + Copper alloy

  • PLAIN
  • OIL
  • PRECISION

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VSGSF10-10
VSGSF10-13
VSGSF10-16
VSGSF10-20
VSGSF13-13
VSGSF13-16
VSGSF13-20
VSGSF13-25
VSGSF16-16
VSGSF16-20
VSGSF16-25
VSGSF16-30
VSGSF20-20
VSGSF20-25
VSGSF20-30
Part NumberMinimum order quantityVolume DiscountDays to Ship d (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
1 Piece(s)Available

9 Days or more

1010
1 Piece(s)Available

9 Days or more

1013
1 Piece(s)Available

9 Days or more

1016
1 Piece(s)Available

9 Days or more

1020
1 Piece(s)Available

9 Days or more

1313
1 Piece(s)Available

9 Days or more

1316
1 Piece(s)Available

9 Days or more

1320
1 Piece(s)Available

7 Days or more

1325
1 Piece(s)Available

9 Days or more

1616
1 Piece(s)Available

9 Days or more

1620
1 Piece(s)Available

9 Days or more

1625
1 Piece(s)Available

9 Days or more

1630
1 Piece(s)Available

9 Days or more

2020
1 Piece(s)Available

9 Days or more

2025
1 Piece(s)Available

9 Days or more

2030

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 2μm Bushing type For plain (Oil type)
Bushing mounting methods Loctite adhesive Material SUJ2 + Copper alloy

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.