(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Pins -Headed Type-

Stripper Guide Pins  -Headed Type-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: With head
•Material: SUJ2

  • PLAIN
  • OIL-FREE
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPH8-[40-80/10]
SGPH8-LC[80.5-120/0.5]
SGPH10-[40-100/10]
SGPH10-LC[20-99.5/0.5]
SGPH10-LC[100.5-150/0.5]
SGPH13-70
SGPH13-[40-120/10]
SGPH13-LC[20-119.5/0.5]
SGPH13-LC[120.5-180/0.5]
SGPH16-90
SGPH16-100
SGPH16-110
SGPH16-120
SGPH16-[50-140/10]
SGPH16-LC[20-200/0.5]
SGPH20-80
SGPH20-90
SGPH20-100
SGPH20-110
SGPH20-120
SGPH20-140
SGPH20-[60-140/10]
SGPH20-LC[20-139.5/0.5]
SGPH20-LC[140.5-200/0.5]
SGPH25-90
SGPH25-100
SGPH25-110
SGPH25-120
SGPH25-130
SGPH25-140
SGPH25-[70-140/10]
SGPH25-LC[20-139.5/0.5]
SGPH25-LC[140.5-200/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

10Yes840 ~ 80-
1 Piece(s)

8 Days or more

10Yes8-80.5 ~ 120
1 Piece(s)

8 Days or more

10Yes1040 ~ 100-
1 Piece(s)

8 Days or more

10Yes10-20 ~ 99.5
1 Piece(s)

8 Days or more

10Yes10-100.5 ~ 150
1 Piece(s)Available

Same day

Stock

10No1370-
1 Piece(s)

8 Days or more

10Yes1340 ~ 120-
1 Piece(s)

8 Days or more

10Yes13-20 ~ 119.5
1 Piece(s)

8 Days or more

10Yes13-120.5 ~ 180
1 Piece(s)Available

Same day

Stock

10No1690-
1 Piece(s)Available

Same day

Stock

-No16100-
1 Piece(s)Available

44 Days or more

10No16110-
1 Piece(s)Available

Same day

Stock

10No16120-
1 Piece(s)

10 Days or more

10Yes1650 ~ 140-
1 Piece(s)

10 Days or more

10Yes16-20 ~ 200
1 Piece(s)Available

44 Days or more

10No2080-
1 Piece(s)Available

Same day

Stock

10No2090-
1 Piece(s)Available

44 Days or more

10No20100-
1 Piece(s)Available

Same day

Stock

10No20110-
1 Piece(s)Available

Same day

Stock

10No20120-
1 Piece(s)Available

Same day

Stock

10No20140-
1 Piece(s)

8 Days or more

10Yes2060 ~ 140-
1 Piece(s)

8 Days or more

10Yes20-20 ~ 139.5
1 Piece(s)

8 Days or more

10Yes20-140.5 ~ 200
1 Piece(s)Available

8 Days or more

10No2590-
1 Piece(s)Available

44 Days or more

10No25100-
1 Piece(s)Available

Same day

Stock

10No25110-
1 Piece(s)Available

Same day

Stock

10No25120-
1 Piece(s)Available

Same day

Stock

10No25130-
1 Piece(s)Available

Same day

Stock

10No25140-
1 Piece(s)

8 Days or more

10Yes2570 ~ 140-
1 Piece(s)

8 Days or more

10Yes25-20 ~ 139.5
1 Piece(s)

8 Days or more

10Yes25-140.5 ~ 200

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type With head
Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.