(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Guide Pins -Headed Type, with Oil Grooves-

Stripper Guide Pins  -Headed Type, with Oil Grooves-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Pins
•Tolerance Range (mm): 5μm
•Pin Type: With head
•Material: SUJ2

  • PLAIN
  • OIL
  • STANDARD

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGOH8-[40-80/10]
SGOH8-LC[40-79.5/0.5]
SGOH8-LC[80.5-120/0.5]
SGOH10-80
SGOH10-[40-100/10]
SGOH10-LC[40-99.5/0.5]
SGOH10-LC[100.5-150/0.5]
SGOH13-[40-120/10]
SGOH13-LC[40-119.5/0.5]
SGOH13-LC[120.5-180/0.5]
SGOH16-80
SGOH16-90
SGOH16-100
SGOH16-110
SGOH16-140
SGOH16-[50-140/10]
SGOH16-LC[40-139.5/0.5]
SGOH16-LC[140.5-200/0.5]
SGOH20-90
SGOH20-100
SGOH20-110
SGOH20-120
SGOH20-[60-140/10]
SGOH20-LC[40-139.5/0.5]
SGOH20-LC[140.5-200/0.5]
SGOH25-70
SGOH25-90
SGOH25-110
SGOH25-130
SGOH25-140
SGOH25-[70-140/10]
SGOH25-LC[40-139.5/0.5]
SGOH25-LC[140.5-200/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAlterations D (Post diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
1 Piece(s)

8 Days or more

10Yes840 ~ 80-
1 Piece(s)

8 Days or more

10Yes8-40 ~ 79.5
1 Piece(s)

8 Days or more

10Yes8-80.5 ~ 120
1 Piece(s)Available

Same day

Stock

10No1080-
1 Piece(s)

8 Days or more

10Yes1040 ~ 100-
1 Piece(s)

8 Days or more

10Yes10-40 ~ 99.5
1 Piece(s)

8 Days or more

10Yes10-100.5 ~ 150
1 Piece(s)

8 Days or more

10Yes1340 ~ 120-
1 Piece(s)

8 Days or more

10Yes13-40 ~ 119.5
1 Piece(s)

8 Days or more

10Yes13-120.5 ~ 180
1 Piece(s)Available

Same day

Stock

10No1680-
1 Piece(s)Available

Same day

Stock

10No1690-
1 Piece(s)Available

Same day

Stock

10No16100-
1 Piece(s)Available

Same day

Stock

10No16110-
1 Piece(s)Available

Same day

Stock

10No16140-
1 Piece(s)

8 Days or more

10Yes1650 ~ 140-
1 Piece(s)

8 Days or more

10Yes16-40 ~ 139.5
1 Piece(s)

8 Days or more

10Yes16-140.5 ~ 200
1 Piece(s)Available

8 Days or more

-No2090-
1 Piece(s)Available

Same day

Stock

10No20100-
1 Piece(s)Available

Same day

Stock

10No20110-
1 Piece(s)Available

Same day

Stock

10No20120-
1 Piece(s)

8 Days or more

10Yes2060 ~ 140-
1 Piece(s)

8 Days or more

10Yes20-40 ~ 139.5
1 Piece(s)

8 Days or more

10Yes20-140.5 ~ 200
1 Piece(s)Available

Same day

Stock

10No2570-
1 Piece(s)Available

Same day

Stock

10No2590-
1 Piece(s)Available

Same day

Stock

10No25110-
1 Piece(s)Available

Same day

Stock

10No25130-
1 Piece(s)Available

Same day

Stock

10No25140-
1 Piece(s)

8 Days or more

10Yes2570 ~ 140-
1 Piece(s)

8 Days or more

10Yes25-40 ~ 139.5
1 Piece(s)

8 Days or more

10Yes25-140.5 ~ 200

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 5μm Pin type With head
Material SUJ2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.