(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Guide Lifters -Heavy Load Type-

Guide Lifters -Heavy Load Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Shape: Pin
•Stopping Method: Flange stopper
•Includes Air Hole: W/O
•Includes Accessory Spring Screw Plug: W/O

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AGL13-[30-80/0.1]-A[3-10/0.1]-E[7-18/0.1]
AGL16-[30-80/0.1]-A[3-12/0.1]-E[10-20/0.1]
AGL20-[30-90/0.1]-A[3-15/0.1]-E[10-23/0.1]
AGL25-[30-100/0.1]-A[3-18/0.1]-E[12-25/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L
(mm)
A (Groove length)
(mm)
E
(mm)
1 Piece(s)

8 Days or more

101330 ~ 803 ~ 107 ~ 18
1 Piece(s)

8 Days or more

101630 ~ 803 ~ 1210 ~ 20
1 Piece(s)

8 Days or more

102030 ~ 903 ~ 1510 ~ 23
1 Piece(s)

8 Days or more

102530 ~ 1003 ~ 1812 ~ 25

Loading...

  1. 1
 

Basic Information

Shape Pin Stopping methods Flange stopper With/without air hole W/O
With/without accessory (Spring, screw plugs) W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.