(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Magnets -HX/HXH-

Magnets -HX/HXH-

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Round
•Magnet Type Material: Samarium-Cobalt Magnet
•Holder Material: 12L14 Carbon Steel
•Bolt Type: N

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HX6
HX8
HX10
HX13
HX16
HX20
HX25
HXH6
HXH8
HXH10
HXH13
HXH16
HXH20
HXH25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
Heat resistance
(℃)
1 Piece(s)Available

Same day

Stock

10680
1 Piece(s)Available

Same day

Stock

10880
1 Piece(s)Available

Same day

Stock

101080
1 Piece(s)Available

Same day

Stock

101380
1 Piece(s)Available

Same day

Stock

101680
1 Piece(s)Available

9 Days or more

102080
1 Piece(s)Available

9 Days or more

102580
1 Piece(s)Available

9 Days or more

106200
1 Piece(s)Available

9 Days or more

108200
1 Piece(s)Available

Same day

Stock

1010200
1 Piece(s)Available

Same day

Stock

1013200
1 Piece(s)Available

9 Days or more

1016200
1 Piece(s)Available

9 Days or more

1020200
1 Piece(s)Available

Same day

Stock

1025200

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.