(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnets Strong, Corrosion-resistant Type

Magnets Strong, Corrosion-resistant Type

Click this image to zoom it.

  • Volume Discount

•Shape: Round
•Magnet Type Material: Neodymium Magnet
•Holder Material: 12L14 Carbon Steel
•Holder Surface Treatment: Electroless Nickel
•Bolt Type: N

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MGN6
MGN8
MGN10
MGN13
MGN16
MGN20
MGN25
MGN28
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

8 Days

Stock

108
1 Piece(s)Available

Same day

Stock

1010
1 Piece(s)Available

8 Days

Stock

1013
1 Piece(s)Available

Same day

Stock

1016
1 Piece(s)Available

Same day

Stock

1020
1 Piece(s)Available

8 Days

Stock

1025
1 Piece(s)Available

9 Days or more

1028
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.