(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stroke End Blocks -Hardened and Tapped Type-

Stroke End Blocks  -Hardened and Tapped Type-

Move the mouse over the image to zoom

For complete product overview and details on Stroke End Blocks - Hardened and Tapped see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBVM20-[20-80/0.1]-[N,​R,​Y]
SBVM25-[20-90/0.1]-[N,​R,​Y]
SBVM32-[22-100/0.1]-[N,​R,​Y]
SBVM38-[25-100/0.1]-[N,​R,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
Color: Secure color L (Block height)
(mm)
1 Piece(s)

10 Days or more

1020N(Normal) / R(Red) / Y(Yellow)20 ~ 80
1 Piece(s)

10 Days or more

1025N(Normal) / R(Red) / Y(Yellow)20 ~ 90
1 Piece(s)

10 Days or more

1032N(Normal) / R(Red) / Y(Yellow)22 ~ 100
1 Piece(s)

10 Days or more

1038N(Normal) / R(Red) / Y(Yellow)25 ~ 100
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
Color: Secure color L (Block height)
(mm)

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.