(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stroke End Blocks

Stroke End Blocks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stroke End Blocks
  • Stroke End Blocks

For complete product overview and details on Stroke End Blocks with Cap and Chain see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBN14-[22-100/0.1]-[N,​R,​Y]
SBN16-[22-100/0.1]-[N,​R,​Y]
SBN18-[22-100/0.1]-[N,​R,​Y]
SBN20-[22-120/0.1]-[N,​R,​Y]
SBN25-[22-170/0.1]-[N,​R,​Y]
SBN32-[22-170/0.1]-[N,​R,​Y]
SBN38-[25-200/0.1]-[N,​R,​Y]
SBN50-[25-200/0.1]-[N,​R,​Y]
SBN60-[25-200/0.1]-[N,​R,​Y]
SBS14-[22-100/0.1]-[N,​R,​Y]-[10-50/5]-[N,​R,​Y]
SBS16-[22-100/0.1]-[N,​R,​Y]-[10-50/5]-[N,​R,​Y]
SBS18-[22-100/0.1]-[N,​R,​Y]-[10-50/5]-[N,​R,​Y]
SBS20-[22-120/0.1]-[N,​R,​Y]-[10-50/5]-[N,​R,​Y]
SBS25-[22-170/0.1]-[N,​R,​Y]-[10-50/5]-[N,​R,​Y]
SBS32-[22-170/0.1]-[N,​R,​Y]-[10-50/5]-[N,​R,​Y]
SBS38-[25-200/0.1]-[N,​R,​Y]-[10-50/5]-[N,​R,​Y]
SBS50-[25-200/0.1]-[N,​R,​Y]-[10-100/5]-[N,​R,​Y]
SBS60-[25-200/0.1]-[N,​R,​Y]-[10-100/5]-[N,​R,​Y]
SEC14-10-[N,​R,​Y]
SEC14-15-[N,​R,​Y]
SEC14-20-[N,​R,​Y]
SEC14-25-[N,​R,​Y]
SEC14-30-[N,​R,​Y]
SEC14-35-[N,​R,​Y]
SEC14-40-[N,​R,​Y]
SEC14-45-[N,​R,​Y]
SEC14-50-[N,​R,​Y]
SEC16-10-[N,​R,​Y]
SEC16-15-[N,​R,​Y]
SEC16-20-[N,​R,​Y]
SEC16-25-[N,​R,​Y]
SEC16-30-[N,​R,​Y]
SEC16-35-[N,​R,​Y]
SEC16-40-[N,​R,​Y]
SEC16-45-[N,​R,​Y]
SEC16-50-[N,​R,​Y]
SEC18-10-[N,​R,​Y]
SEC18-15-[N,​R,​Y]
SEC18-20-[N,​R,​Y]
SEC18-25-[N,​R,​Y]
SEC18-30-[N,​R,​Y]
SEC18-35-[N,​R,​Y]
SEC18-40-[N,​R,​Y]
SEC18-45-[N,​R,​Y]
SEC18-50-[N,​R,​Y]
SEC20-10-[N,​R,​Y]
SEC20-15-[N,​R,​Y]
SEC20-20-[N,​R,​Y]
SEC20-25-[N,​R,​Y]
SEC20-30-[N,​R,​Y]
SEC20-35-[N,​R,​Y]
SEC20-40-[N,​R,​Y]
SEC20-45-[N,​R,​Y]
SEC20-50-[N,​R,​Y]
SEC25-10-[N,​R,​Y]
SEC25-15-[N,​R,​Y]
SEC25-20-[N,​R,​Y]
SEC25-25-[N,​R,​Y]
SEC25-30-[N,​R,​Y]
SEC25-35-[N,​R,​Y]
Part NumberMinimum order quantityVolume DiscountDays to Ship D (Outer diameter)
(mm)
T (Cap thickness)
(mm)
Sales form Color: Secure color of cap Color: Secure color of body L (Block height)
(mm)
1 Piece(s)

10 Days or more

14-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)22 ~ 100
1 Piece(s)

10 Days or more

16-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)22 ~ 100
1 Piece(s)

10 Days or more

18-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)22 ~ 100
1 Piece(s)

10 Days or more

20-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)22 ~ 120
1 Piece(s)

10 Days or more

25-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)22 ~ 170
1 Piece(s)

10 Days or more

32-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)22 ~ 170
1 Piece(s)

10 Days or more

38-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)25 ~ 200
1 Piece(s)

10 Days or more

50-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)25 ~ 200
1 Piece(s)

10 Days or more

60-Body + Bolt-N(Normal) / R(Red) / Y(Yellow)25 ~ 200
1 Piece(s)

10 Days or more

1410 ~ 50Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)22 ~ 100
1 Piece(s)

10 Days or more

1610 ~ 50Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)22 ~ 100
1 Piece(s)

10 Days or more

1810 ~ 50Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)22 ~ 100
1 Piece(s)

10 Days or more

2010 ~ 50Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)22 ~ 120
1 Piece(s)

10 Days or more

2510 ~ 50Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)22 ~ 170
1 Piece(s)

10 Days or more

3210 ~ 50Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)22 ~ 170
1 Piece(s)

10 Days or more

3810 ~ 50Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)25 ~ 200
1 Piece(s)

10 Days or more

5010 ~ 100Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)25 ~ 200
1 Piece(s)

10 Days or more

6010 ~ 100Set packageN(Normal) / R(Red) / Y(Yellow)N(Normal) / R(Red) / Y(Yellow)25 ~ 200
1 Piece(s)

10 Days or more

1410Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1415Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1420Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1425Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1430Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1435Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1440Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1445Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1450Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1610Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1615Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1620Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1625Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1630Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1635Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1640Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1645Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1650Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1810Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1815Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1820Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1825Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1830Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1835Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1840Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1845Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

1850Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2010Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2015Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2020Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2025Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2030Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2035Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2040Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2045Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2050Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2510Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2515Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2520Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2525Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2530Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--
1 Piece(s)

10 Days or more

2535Spacer cap + Chain + C ringN(Normal) / R(Red) / Y(Yellow)--

Loading...

 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.