(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Bolts Bushing Type -Thick Type-

Stripper Bolts Bushing Type  -Thick Type-

Click this image to zoom it.

•Stripper bolt Type: Bushing type
•Bushing Type: Thick type

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SBWH13-[15-65/0.1]-[30-80/5]
SBWH16-[15-65/0.1]-[30-90/5]
SBWH20-[20-70/0.1]-[35-100/5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Outer diameter)
(mm)
L
(mm)
BL
(mm)
1 Piece(s)

10 Days or more

101315 ~ 6530 ~ 80
1 Piece(s)

10 Days or more

101615 ~ 6530 ~ 90
1 Piece(s)

10 Days or more

102020 ~ 7035 ~ 100

Loading...

  1. 1
 

Basic Information

Stripper bolt type Bushing type Bushing type Thick type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.