(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stripper Pressure Pins - Large Head

Stripper Pressure Pins - Large Head

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Stripper Pressure Pins - Large Head see the sections below:

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSPP8-[10-60/0.1]
HSPP10-[10-60/0.1]
HSPP13-[10-60/0.1]
HSPP16-[10-60/0.1]
HSPP20-[10-60/0.1]
HSPP25-[10-60/0.1]
HSPPH10-[10-60/0.1]-P[5-6/0.5]
HSPPH16-[10-60/0.1]-P[7-12/0.5]
HSPPH20-[10-60/0.1]-P[7-16/0.5]
HSPPH22-[10-60/0.1]-P[8-18/0.5]
HSPPH25-[10-60/0.1]-P[9-21/0.5]
HSPPH27-[10-60/0.1]-P[9-23/0.5]
HSPPH30-[10-60/0.1]-P[10-26/0.5]
HSPPH35-[10-60/0.1]-P[16-30/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSP (Outer diameter)
(mm)
H (Head diameter)
(mm)
L (Outer diameter length)
(mm)
1 Piece(s)

8 Days or more

1082010 ~ 60
1 Piece(s)

8 Days or more

10102210 ~ 60
1 Piece(s)

8 Days or more

10132510 ~ 60
1 Piece(s)

8 Days or more

10162710 ~ 60
1 Piece(s)

8 Days or more

10203010 ~ 60
1 Piece(s)

8 Days or more

10253510 ~ 60
1 Piece(s)

8 Days or more

105 ~ 61010 ~ 60
1 Piece(s)

8 Days or more

107 ~ 121610 ~ 60
1 Piece(s)

8 Days or more

107 ~ 162010 ~ 60
1 Piece(s)

8 Days or more

108 ~ 182210 ~ 60
1 Piece(s)

8 Days or more

109 ~ 212510 ~ 60
1 Piece(s)

8 Days or more

109 ~ 232710 ~ 60
1 Piece(s)

8 Days or more

1010 ~ 263010 ~ 60
1 Piece(s)

8 Days or more

1016 ~ 303510 ~ 60

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.