(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs Hole Type

Screw Plugs  Hole Type
  • Volume Discount

•Includes Hole: With
•With/without seat: W/O
•Includes Loosening Prevention Agent: W/O

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWH12
MSWH14
MSWH16
MSWH18
MSWH20
MSWH22
MSWH24
MSWH25
MSWH26
MSWH27
MSWH28
MSWH30
MSWH33
MSWSH12-6
MSWSH14-6
MSWSH16-6
MSWSH18-6
MSWSH20-8
MSWSH22-8
MSWSH24-8
MSWSH25-8
MSWSH26-8
MSWSH27-8
MSWSH28-8
MSWSH30-8
MSWSH33-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

8 Days or more

101410
1 Piece(s)Available

8 Days or more

101610
1 Piece(s)Available

8 Days or more

101810
1 Piece(s)Available

8 Days or more

102012
1 Piece(s)Available

8 Days or more

102212
1 Piece(s)Available

8 Days or more

102412
1 Piece(s)Available

8 Days or more

102512
1 Piece(s)Available

8 Days or more

102612
1 Piece(s)Available

8 Days or more

102712
1 Piece(s)Available

8 Days or more

102812
1 Piece(s)Available

8 Days or more

103012
1 Piece(s)Available

8 Days or more

103312
1 Piece(s)Available

8 Days or more

10126
1 Piece(s)Available

8 Days or more

10146
1 Piece(s)Available

8 Days or more

10166
1 Piece(s)Available

8 Days or more

10186
1 Piece(s)Available

8 Days or more

10208
1 Piece(s)Available

8 Days or more

10228
1 Piece(s)Available

8 Days or more

10248
1 Piece(s)Available

8 Days or more

10258
1 Piece(s)Available

8 Days or more

10268
1 Piece(s)Available

8 Days or more

10278
1 Piece(s)Available

44 Days or more

10288
1 Piece(s)Available

8 Days or more

10308
1 Piece(s)Available

8 Days or more

10338
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)

Loading...

  1. 1

Basic Information

With/without hole With With/without seat W/O With/without loosening prevention agent W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.