(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs Hole Type, Washer face Short Type

Screw Plugs  Hole Type, Washer face Short Type

Move the mouse over the image to zoom

  • Volume Discount

•Includes Hole: With
•With/without seat: With
•Includes Loosening Prevention Agent: W/O

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWZH10
MSWZH12
MSWZH14
MSWZH16
MSWZH18
MSWZH20
MSWZH22
MSWZH24
MSWZH25
MSWZH26
MSWZH27
MSWZH28
MSWZH30
MSWZH33
MSWZSH10-10
MSWZSH12-10
MSWZSH14-10
MSWZSH16-10
MSWZSH18-10
MSWZSH20-10
MSWZSH22-10
MSWZSH24-10
MSWZSH25-10
MSWZSH26-10
MSWZSH27-10
MSWZSH28-10
MSWZSH30-12
MSWZSH33-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)
1 Piece(s)Available

Same day

Stock

101012
1 Piece(s)Available

8 Days or more

101212
1 Piece(s)Available

8 Days or more

101412
1 Piece(s)Available

8 Days or more

101612
1 Piece(s)Available

8 Days or more

101812
1 Piece(s)Available

8 Days or more

102015
1 Piece(s)Available

8 Days or more

102215
1 Piece(s)Available

8 Days or more

102415
1 Piece(s)Available

8 Days or more

102515
1 Piece(s)Available

8 Days or more

102615
1 Piece(s)Available

8 Days or more

102715
1 Piece(s)Available

8 Days or more

102815
1 Piece(s)Available

8 Days or more

103015
1 Piece(s)Available

8 Days or more

103315
1 Piece(s)Available

8 Days or more

101010
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

8 Days or more

101410
1 Piece(s)Available

8 Days or more

101610
1 Piece(s)Available

8 Days or more

101810
1 Piece(s)Available

8 Days or more

102010
1 Piece(s)Available

8 Days or more

102210
1 Piece(s)Available

8 Days or more

102410
1 Piece(s)Available

8 Days or more

102510
1 Piece(s)Available

8 Days or more

102610
1 Piece(s)Available

8 Days or more

102710
1 Piece(s)Available

8 Days or more

102810
1 Piece(s)Available

8 Days or more

103012
1 Piece(s)Available

8 Days or more

103312
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)

Loading...

  1. 1

Basic Information

With/without hole With With/without seat With With/without loosening prevention agent W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.