(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Screw Plugs Washer face Short Type

Screw Plugs  Washer face Short Type
  • Volume Discount

•Includes Hole: W/O
•With/without seat: With
•Includes Loosening Prevention Agent: W/O
•Type: With Seating, Short Type
•Plug Type: Screw Plugs

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWZS10-10
MSWZS12-10
MSWZS14-10
MSWZS16-10
MSWZS18-10
MSWZS20-10
MSWZS22-10
MSWZS24-10
MSWZS25-10
MSWZS26-10
MSWZS27-10
MSWZS28-10
MSWZS30-12
MSWZS33-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

101010
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

Same day

Stock

101410
1 Piece(s)Available

Same day

Stock

101610
1 Piece(s)Available

8 Days or more

101810
1 Piece(s)Available

8 Days or more

102010
1 Piece(s)Available

8 Days or more

102210
1 Piece(s)Available

8 Days or more

102410
1 Piece(s)Available

8 Days or more

102510
1 Piece(s)Available

8 Days or more

102610
1 Piece(s)Available

8 Days or more

102710
1 Piece(s)Available

8 Days or more

102810
1 Piece(s)Available

8 Days or more

103012
1 Piece(s)Available

8 Days or more

103312
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)

Loading...

  1. 1

Basic Information

With/without hole W/O With/without seat With With/without loosening prevention agent W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.