(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Plugs Through Hole Type

Screw Plugs  Through Hole Type
  • Volume Discount

•Includes Hole: With
•With/without seat: W/O
•Includes Loosening Prevention Agent: W/O
•Plug Type: Screw Plugs

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSWA8
MSWA10
MSWA12
MSWA14
MSWA16
MSWA18
MSWA20
MSWA22
MSWA24
MSWA25
MSWA26
MSWA27
MSWA28
MSWA30
MSWA33
MSWAS8-6
MSWAS10-6
MSWAS12-6
MSWAS14-6
MSWAS16-6
MSWAS18-6
MSWAS20-8
MSWAS22-8
MSWAS24-8
MSWAS25-8
MSWAS26-8
MSWAS27-8
MSWAS28-8
MSWAS30-8
MSWAS33-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)
1 Piece(s)Available

8 Days or more

1088
1 Piece(s)Available

8 Days or more

101010
1 Piece(s)Available

8 Days or more

101210
1 Piece(s)Available

8 Days or more

101410
1 Piece(s)Available

8 Days or more

101610
1 Piece(s)Available

8 Days or more

101810
1 Piece(s)Available

8 Days or more

102012
1 Piece(s)Available

8 Days or more

102212
1 Piece(s)Available

8 Days or more

102412
1 Piece(s)Available

8 Days or more

102512
1 Piece(s)Available

8 Days or more

102612
1 Piece(s)Available

8 Days or more

102712
1 Piece(s)Available

8 Days or more

102812
1 Piece(s)Available

8 Days or more

103012
1 Piece(s)Available

8 Days or more

103312
1 Piece(s)Available

8 Days or more

1086
1 Piece(s)Available

8 Days or more

10106
1 Piece(s)Available

8 Days or more

10126
1 Piece(s)Available

8 Days or more

10146
1 Piece(s)Available

8 Days or more

10166
1 Piece(s)Available

8 Days or more

10186
1 Piece(s)Available

8 Days or more

10208
1 Piece(s)Available

8 Days or more

10228
1 Piece(s)Available

8 Days or more

10248
1 Piece(s)Available

8 Days or more

10258
1 Piece(s)Available

8 Days or more

10268
1 Piece(s)Available

8 Days or more

10278
1 Piece(s)Available

8 Days or more

10288
1 Piece(s)Available

8 Days or more

10308
1 Piece(s)Available

8 Days or more

10338
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread size (M) L Dimension (L)
(mm)

Loading...

  1. 1

Basic Information

With/without hole With With/without seat W/O With/without loosening prevention agent W/O

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.