(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball-Lock Retainers Components

Ball-Lock Retainers  Components
  • Volume Discount

For complete product overview and details on Ball-Lock Retainer Components see the sections below:

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BB8
BB10
BB13
BDN-LR13
BDN-LR16
BDN-LR20
BDN-LR25
BDN-LR32
BDN-LR38
BF8
BF10
BF13
BNN-BR10
BNN-BR13
BNN-BR16
BNN-BR20
BNN-BR25
BNN-BR32
BPN-LR10
BPN-LR13
BPN-LR16
BPN-LR20
BPN-LR25
BPN-LR32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSD (Applicable punch diameter)
(mm)
With/without dowel hole of the backing plug Name of components Applicable retainer D
(mm)
1 Piece(s)Available

7 Days or more

10-WithLight load type ball only10~38
1 Piece(s)Available

7 Days or more

10-WithHeavy load type ball only10
1 Piece(s)Available

7 Days or more

10-WithHeavy load type ball only13~32
1 Piece(s)Available

7 Days or more

1013WithBacking plug for die only-
1 Piece(s)Available

7 Days or more

1016WithBacking plug for die only-
1 Piece(s)Available

7 Days or more

1020WithBacking plug for die only-
1 Piece(s)Available

7 Days or more

1025WithBacking plug for die only-
1 Piece(s)Available

7 Days or more

1032WithBacking plug for die only-
1 Piece(s)Available

7 Days or more

1038WithBacking plug for die only-
1 Piece(s)Available

7 Days or more

10--Light load type spring only10~38
1 Piece(s)Available

7 Days or more

10--Heavy load type spring only10
1 Piece(s)Available

7 Days or more

10--Heavy load type spring only13~32
1 Piece(s)Available

7 Days or more

1010W/OBacking plug without dowel hole only-
1 Piece(s)Available

7 Days or more

1013W/OBacking plug without dowel hole only-
1 Piece(s)Available

7 Days or more

1016W/OBacking plug without dowel hole only-
1 Piece(s)Available

7 Days or more

1020W/OBacking plug without dowel hole only-
1 Piece(s)Available

7 Days or more

1025W/OBacking plug without dowel hole only-
1 Piece(s)Available

7 Days or more

1032W/OBacking plug without dowel hole only-
1 Piece(s)Available

7 Days or more

1010WithBacking plug for punch only-
1 Piece(s)Available

7 Days or more

1013WithBacking plug for punch only-
1 Piece(s)Available

7 Days or more

1016WithBacking plug for punch only-
1 Piece(s)Available

7 Days or more

1020WithBacking plug for punch only-
1 Piece(s)Available

7 Days or more

1025WithBacking plug for punch only-
1 Piece(s)Available

7 Days or more

1032WithBacking plug for punch only-

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.