(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Lock Retainers Light Load Type Compact

Ball Lock Retainers  Light Load Type Compact

Move the mouse over the image to zoom

  • Ball Lock Retainers  Light Load Type Compact
  • Ball Lock Retainers  Light Load Type Compact

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CLN-D13
CLN-D16
CLN-D20
CLN-D25
CLN-D32
CLN-D38
CLN-DN13
CLN-DN16
CLN-DN20
CLN-DN25
CLN-DN32
CLN-DN38
CLN-P10
CLN-P13
CLN-P16
CLN-P20
CLN-P25
CLN-P32
CLN-PP10
CLN-PP13
CLN-PP16
CLN-PP20
CLN-PP25
CLN-PP32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Components D (Applicable punch diameter)
(mm)
1 Piece(s)Available

9 Days or more

10For button diesSet13
1 Piece(s)Available

9 Days or more

10For button diesSet16
1 Piece(s)Available

9 Days or more

10For button diesSet20
1 Piece(s)Available

9 Days or more

10For button diesSet25
1 Piece(s)Available

9 Days or more

10For button diesSet32
1 Piece(s)Available

9 Days or more

10For button diesSet38
1 Piece(s)Available

9 Days or more

10For button diesBody only + Plug13
1 Piece(s)Available

9 Days or more

10For button diesBody only + Plug16
1 Piece(s)Available

9 Days or more

10For button diesBody only + Plug20
1 Piece(s)Available

9 Days or more

10For button diesBody only + Plug25
1 Piece(s)Available

9 Days or more

10For button diesBody only + Plug32
1 Piece(s)Available

9 Days or more

10For button diesBody only + Plug38
1 Piece(s)Available

9 Days or more

10For light load type punchesSet10
1 Piece(s)Available

9 Days or more

10For light load type punchesSet13
1 Piece(s)Available

9 Days or more

10For light load type punchesSet16
1 Piece(s)Available

9 Days or more

10For light load type punchesSet20
1 Piece(s)Available

9 Days or more

10For light load type punchesSet25
1 Piece(s)Available

9 Days or more

10For light load type punchesSet32
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug10
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug13
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug16
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug20
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug25
1 Piece(s)Available

9 Days or more

10For light load type punchesBody only + Plug32
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Components D (Applicable punch diameter)
(mm)

Loading...

  1. 1

Basic Information

With/without dowel hole of the backing plug With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.