(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Lock Retainers Light Load Type Triangle

Ball Lock Retainers  Light Load Type Triangle

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ball Lock Retainers  Light Load Type Triangle
  • Ball Lock Retainers  Light Load Type Triangle

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CRN-D13
CRN-D16
CRN-D20
CRN-D25
CRN-D32
CRN-D38
CRN-DN13
CRN-DN16
CRN-DN20
CRN-DN25
CRN-DN32
CRN-DN38
CRN-P10
CRN-P13
CRN-P16
CRN-P20
CRN-P25
CRN-P32
CRN-PP10
CRN-PP13
CRN-PP16
CRN-PP20
CRN-PP25
CRN-PP32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Components D (Applicable punch diameter)
(mm)
1 Piece(s)Available

7 Days or more

10For button diesSet13
1 Piece(s)Available

7 Days or more

10For button diesSet16
1 Piece(s)Available

7 Days or more

10For button diesSet20
1 Piece(s)Available

7 Days or more

10For button diesSet25
1 Piece(s)Available

7 Days or more

10For button diesSet32
1 Piece(s)Available

7 Days or more

10For button diesSet38
1 Piece(s)Available

7 Days or more

10For button diesBody only + Plug13
1 Piece(s)Available

7 Days or more

10For button diesBody only + Plug16
1 Piece(s)Available

7 Days or more

10For button diesBody only + Plug20
1 Piece(s)Available

7 Days or more

10For button diesBody only + Plug25
1 Piece(s)Available

7 Days or more

10For button diesBody only + Plug32
1 Piece(s)Available

7 Days or more

10For button diesBody only + Plug38
1 Piece(s)Available

9 Days or more

10For light load type punchesSet10
1 Piece(s)Available

9 Days or more

10For light load type punchesSet13
1 Piece(s)Available

9 Days or more

10For light load type punchesSet16
1 Piece(s)Available

9 Days or more

10For light load type punchesSet20
1 Piece(s)Available

9 Days or more

10For light load type punchesSet25
1 Piece(s)Available

9 Days or more

10For light load type punchesSet32
1 Piece(s)Available

7 Days or more

10For light load type punchesBody only + Plug10
1 Piece(s)Available

7 Days or more

10For light load type punchesBody only + Plug13
1 Piece(s)Available

7 Days or more

10For light load type punchesBody only + Plug16
1 Piece(s)Available

7 Days or more

10For light load type punchesBody only + Plug20
1 Piece(s)Available

7 Days or more

10For light load type punchesBody only + Plug25
1 Piece(s)Available

7 Days or more

10For light load type punchesBody only + Plug32

Loading...

  1. 1
 

Basic Information

With/without dowel hole of the backing plug With

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.