(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bending Dies -Fixing Bolt Type-

Bending Dies -Fixing Bolt Type-

Click this image to zoom it.

Move the mouse over the image to zoom

For complete product overview and details on Bending Dies - Fixing Bolt Type see the sections below:

  • BOLT
  • SKD11

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBMD1308-[16,​20,​22,​25,​30,​35]-P[2,​4]
BBMD1308-LC[16-35/0.1]-P[2,​4]
BBMD1608-[16,​20,​22,​25,​30,​35]-P[2,​4]
BBMD1608-LC[16-35/0.1]-P[2,​4]
BBMD1808-[16,​20,​22,​25,​30,​35]-P[2,​4]
BBMD1808-LC[16-35/0.1]-P[2,​4]
BBMD1810-[16,​20,​22,​25,​30,​35]-P[2,​4,​6]
BBMD1810-LC[16-35/0.1]-P[2,​4,​6]
BBMD2008-[16,​20,​22,​25,​30,​35]-P[2,​4]
BBMD2008-LC[16-35/0.1]-P[2,​4]
BBMD2010-[16,​20,​22,​25,​30,​35]-P[2,​4,​6]
BBMD2010-LC[16-35/0.1]-P[2,​4,​6]
BBMD2210-[16,​20,​22,​25,​30,​35]-P[2,​4,​6]
BBMD2210-LC[16-35/0.1]-P[2,​4,​6]
BBMD2213-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD2213-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD2510-[16,​20,​22,​25,​30,​35]-P[2,​4,​6]
BBMD2510-LC[16-35/0.1]-P[2,​4,​6]
BBMD2513-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD2513-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD2516-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD2516-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD2813-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD2813-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD2816-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD2816-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD3213-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD3213-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD3216-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD3216-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD3220-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD3220-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD3520-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD3520-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD3525-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD3525-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD3816-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD3816-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD4020-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD4020-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD4025-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD4025-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD4520-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD4520-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD4525-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD4525-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
BBMD5025-[16,​20,​22,​25,​30,​35]-P[2,​4,​6,​8,​10]
BBMD5025-LC[16-35/0.1]-P[2,​4,​6,​8,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSV (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Lifter pin diameter)
(mm)
1 Piece(s)

10 Days or more

1013816 ~ 35-2 ~ 4
1 Piece(s)

10 Days or more

10138-16 ~ 352 ~ 4
1 Piece(s)

10 Days or more

1016816 ~ 35-2 ~ 4
1 Piece(s)

10 Days or more

10168-16 ~ 352 ~ 4
1 Piece(s)

10 Days or more

1018816 ~ 35-2 ~ 4
1 Piece(s)

10 Days or more

10188-16 ~ 352 ~ 4
1 Piece(s)

10 Days or more

10181016 ~ 35-2 ~ 6
1 Piece(s)

10 Days or more

101810-16 ~ 352 ~ 6
1 Piece(s)

10 Days or more

1020816 ~ 35-2 ~ 4
1 Piece(s)

10 Days or more

10208-16 ~ 352 ~ 4
1 Piece(s)

10 Days or more

10201016 ~ 35-2 ~ 6
1 Piece(s)

10 Days or more

102010-16 ~ 352 ~ 6
1 Piece(s)

10 Days or more

10221016 ~ 35-2 ~ 6
1 Piece(s)

10 Days or more

102210-16 ~ 352 ~ 6
1 Piece(s)

10 Days or more

10221316 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

102213-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10251016 ~ 35-2 ~ 6
1 Piece(s)

10 Days or more

102510-16 ~ 352 ~ 6
1 Piece(s)

10 Days or more

10251316 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

102513-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10251616 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

102516-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10281316 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

102813-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10281616 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

102816-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10321316 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

103213-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10321616 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

103216-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10322016 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

103220-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10352016 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

103520-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10352516 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

103525-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10381616 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

103816-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10402016 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

104020-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10402516 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

104025-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10452016 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

104520-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10452516 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

104525-16 ~ 352 ~ 10
1 Piece(s)

10 Days or more

10502516 ~ 35-2 ~ 10
1 Piece(s)

10 Days or more

105025-16 ~ 352 ~ 10

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.