(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Embossing Punches -Stepped SR Type-

Embossing Punches  -Stepped SR Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Tip shape: Stepped SR type
For complete product overview and details on Embossing Punches - Stepped SR Type see the sections below:

  • FLANGE
  • SKD11
  • POWDER HSS

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PHSRR3-[20-80/0.1]-P[2-3/0.01]-V[1-2.99/0.01]
PHSRR4-[20-80/0.1]-P[3-4/0.01]-V[1.5-3.99/0.01]
PHSRR5-[20-80/0.1]-P[4-5/0.01]-V[2-4.99/0.01]
PHSRR6-[20-80/0.1]-P[5-6/0.01]-V[2.5-5.99/0.01]
PHSRR8-[20-80/0.1]-P[6-8/0.01]-V[3-7.99/0.01]
PHSRR10-[20-80/0.1]-P[8-10/0.01]-V[4-9.99/0.01]
SPSR3-[20-80/0.1]-P[2-3/0.01]-V[1-2.99/0.01]
SPSR4-[20-80/0.1]-P[3-4/0.01]-V[1.5-3.99/0.01]
SPSR5-[20-80/0.1]-P[4-5/0.01]-V[2-4.99/0.01]
SPSR6-[20-80/0.1]-P[5-6/0.01]-V[2.5-5.99/0.01]
SPSR8-[20-80/0.1]-P[6-8/0.01]-V[3-7.99/0.01]
SPSR10-[20-80/0.1]-P[8-10/0.01]-V[4-9.99/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
P (Shank diameter)
(mm)
V (Tip diameter)
(mm)
1 Piece(s)

8 Days or more

10Powdered high-speed steel320 ~ 802 ~ 31 ~ 2.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel420 ~ 803 ~ 41.5 ~ 3.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel520 ~ 804 ~ 52 ~ 4.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel620 ~ 805 ~ 62.5 ~ 5.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel820 ~ 806 ~ 83 ~ 7.99
1 Piece(s)

8 Days or more

10Powdered high-speed steel1020 ~ 808 ~ 104 ~ 9.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent320 ~ 802 ~ 31 ~ 2.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent420 ~ 803 ~ 41.5 ~ 3.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent520 ~ 804 ~ 52 ~ 4.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent620 ~ 805 ~ 62.5 ~ 5.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent820 ~ 806 ~ 83 ~ 7.99
1 Piece(s)

8 Days or more

10SKD11 Equivalent1020 ~ 808 ~ 104 ~ 9.99

Loading...

  1. 1
 

Basic Information

Tip shape Stepped SR type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.