(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Engraving Punches -Dowel Hole Type-

Engraving Punches  -Dowel Hole Type-

Click this image to zoom it.

Move the mouse over the image to zoom

•Type: Free designation type
For complete product overview and details on Engraving Punches with Dowel Hole see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
KMCP10-[30-120/0.1]-A[5,​6]-[0-9/1]
KMCP10-[30-120/0.1]-A[5,​6]-[A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z]
KMCP13-[30-120/0.1]-A8-[0-9/1]
KMCP13-[30-120/0.1]-A8-[A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z]
KMCP16-[30-120/0.1]-A10-[0-9/1]
KMCP16-[30-120/0.1]-A10-[A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z]
KMCP20-[40-120/0.1]-A13-[0-9/1]
KMCP20-[40-120/0.1]-A13-[A,​B,​C,​D,​E,​F,​G,​H,​I,​J,​K,​L,​M,​N,​O,​P,​Q,​R,​S,​T,​U,​V,​W,​X,​Y,​Z]
KMCPW10-[30-120/0.1]-A4-[FL,​FR,​LH,​RH,​RL,​RR]
KMCPW13-[40-120/0.1]-A5-[FL,​FR,​LH,​RH,​RL,​RR]
KMCPW16-[40-120/0.1]-A6-[FL,​FR,​LH,​RH,​RL,​RR]
KMCPW20-[40-120/0.1]-A8-[FL,​FR,​LH,​RH,​RL,​RR]
KMCPW25-[40-120/0.1]-A10-[FL,​FR,​LH,​RH,​RL,​RR]
KMCPWF10-[30-120/0.1]-A4-**
KMCPWF13-[30-120/0.1]-A5-**
KMCPWF16-[40-120/0.1]-A6-**
KMCPWF20-[40-120/0.1]-A8-**
KMCPWF25-[40-120/0.1]-A10-**
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of characters D (Outer diameter/shank diameter)
(mm)
A (Character height)
(mm)
Character designation Engraving character selection Engraving character selection (Number designation) L (L dimension)
(mm)
1 Piece(s)

8 Days or more

101-character free designation105 ~ 6--0 ~ 930 ~ 120
1 Piece(s)

8 Days or more

101-character free designation105 ~ 6-A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z-30 ~ 120
1 Piece(s)

8 Days or more

101-character free designation138--0 ~ 930 ~ 120
1 Piece(s)

8 Days or more

101-character free designation138-A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z-30 ~ 120
1 Piece(s)

8 Days or more

101-character free designation1610--0 ~ 930 ~ 120
1 Piece(s)

8 Days or more

101-character free designation1610-A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z-30 ~ 120
1 Piece(s)

8 Days or more

101-character free designation2013--0 ~ 940 ~ 120
1 Piece(s)

8 Days or more

101-character free designation2013-A / B / C / D / E / F / G / H / I / J / K / L / M / N / O / P / Q / R / S / T / U / V / W / X / Y / Z-40 ~ 120
1 Piece(s)

10 Days or more

102-character fixed104-FL / FR / LH / RH / RL / RR-30 ~ 120
1 Piece(s)

8 Days or more

102-character fixed135-FL / FR / LH / RH / RL / RR-40 ~ 120
1 Piece(s)

8 Days or more

102-character fixed166-FL / FR / LH / RH / RL / RR-40 ~ 120
1 Piece(s)

8 Days or more

102-character fixed208-FL / FR / LH / RH / RL / RR-40 ~ 120
1 Piece(s)

8 Days or more

102-character fixed2510-FL / FR / LH / RH / RL / RR-40 ~ 120
1 Piece(s)

10 Days or more

102-character free designation104※Designate with WOS--30 ~ 120
1 Piece(s)

10 Days or more

102-character free designation135※Designate with WOS--30 ~ 120
1 Piece(s)

8 Days or more

102-character free designation166※Designate with WOS--40 ~ 120
1 Piece(s)

10 Days or more

102-character free designation208※Designate with WOS--40 ~ 120
1 Piece(s)

10 Days or more

102-character free designation2510※Designate with WOS--40 ~ 120

Loading...

  1. 1
 

Basic Information

Type Free designation type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.