(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bending and Chamfering Punches and Dies -Configurable Size Type-

Bending and Chamfering Punches and Dies -Configurable Size Type-

Move the mouse over the image to zoom

•Material: SKD11 Equivalent
For complete product overview and details on Bending and Chamfering Punches and Dies - Configurable Size see the sections below:

  • SKD11

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BPSF2A-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J0-K0-F[0,​90,​180,​270]
BPSF2A-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J0-K[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF2A-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J[0.2-25/0.01]-K0-F[0,​90,​180,​270]
BPSF2A-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J[0.2-25/0.01]-K[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF2B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-E[0.2-14/0.1]-J0-Y[0.5-1/0.01]-F[0,​90,​180,​270]
BPSF2B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-E[0.2-14/0.1]-J[0.2-25/0.01]-Y[0.5-1/0.01]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-N[0.2-25/0.01]-Q0-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-N[0.2-25/0.01]-Q[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-25/0.01]-N[0.2-25/0.01]-Q0-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-25/0.01]-N[0.2-25/0.01]-Q[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-25/0.01]-K0-N[0.2-25/0.01]-Q0-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-25/0.01]-K0-N[0.2-25/0.01]-Q[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-25/0.01]-K[0.2-25/0.01]-N[0.2-25/0.01]-Q0-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-25/0.01]-K[0.2-25/0.01]-N[0.2-25/0.01]-Q[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF2D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-E[0.2-25/0.1]-J0-F[0,​90,​180,​270]
BPSF2D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-E[0.2-25/0.1]-J[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF2E-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-C[0.2-28/0.01]-E[0.2-28/0.1]-K0-S[0.2-25/0.01]-U[0.2-24/0.01]-F[0,​90,​180,​270]
BPSF2E-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-C[0.2-28/0.01]-E[0.2-28/0.1]-K[0.2-25/0.01]-S[0.2-25/0.01]-U[0.2-24/0.01]-F[0,​90,​180,​270]
BPSF3B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF3B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-24/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF3B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K0-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF3B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K[0.2-24/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF3C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J0-G[40-179/0.5]-F[0,​90,​180,​270]
BPSF3C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J[0.2-30/0.01]-G[40-179/0.5]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-N[0.2-24/0.01]-Q0-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-N[0.2-24/0.01]-Q[0.2-24/0.01]-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-24/0.01]-N[0.2-24/0.01]-Q0-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-24/0.01]-N[0.2-24/0.01]-Q[0.2-24/0.01]-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K0-N[0.2-24/0.01]-Q0-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K0-N[0.2-24/0.01]-Q[0.2-24/0.01]-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K[0.2-24/0.01]-N[0.2-24/0.01]-Q0-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K[0.2-24/0.01]-N[0.2-24/0.01]-Q[0.2-24/0.01]-S[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF3E-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-C[0.2-28/0.01]-E[0.2-28/0.1]-J0-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF3E-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-C[0.2-28/0.01]-E[0.2-28/0.1]-J[0.2-24/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF4B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-K0-N[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF4B-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-K[0.2-25/0.01]-N[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF4C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J0-N[0.2-24/0.01]-S[0.2-24/0.01]-G[40-179/0.5]-F[0,​90,​180,​270]
BPSF4C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-J[0.2-24/0.01]-N[0.2-24/0.01]-S[0.2-24/0.01]-G[40-179/0.5]-F[0,​90,​180,​270]
BPSF4D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-S[0.2-25/0.01]-U[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF4D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-24/0.01]-S[0.2-25/0.01]-U[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF4D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K0-S[0.2-25/0.01]-U[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF4D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J[0.2-24/0.01]-K[0.2-24/0.01]-S[0.2-25/0.01]-U[0.2-25/0.01]-F[0,​90,​180,​270]
BPSF4E-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-C[0.2-28/0.01]-E[0.2-28/0.1]-J0-N[0.2-24/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF4E-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-B[1-25/0.1]-C[0.2-28/0.01]-E[0.2-28/0.1]-J[0.2-24/0.01]-N[0.2-24/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF5C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[1-26/0.01]-K0-N[0.2-25/0.01]-S[0.21-10/0.01]-F[0,​90,​180,​270]
BPSF5C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[1-26/0.01]-K[0.2-25/0.01]-N[0.2-25/0.01]-S[0.21-10/0.01]-F[0,​90,​180,​270]
BPSF5D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[2-26/0.01]-K0-N[0.2-25/0.01]-S[0.21-25/0.01]-F[0,​90,​180,​270]
BPSF5D-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[2-26/0.01]-K[0.2-25/0.01]-N[0.2-25/0.01]-S[0.21-25/0.01]-F[0,​90,​180,​270]
BPSF6C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[1-26/0.01]-K0-N[0.2-25/0.01]-S[0.21-10/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSF6C-[20-100/0.1]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[1-26/0.01]-K[0.2-25/0.01]-N[0.2-25/0.01]-S[0.21-10/0.01]-A[0-70/0.5]-F[0,​90,​180,​270]
BPSK2A-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-J0-K0-KK[0,​90,​180,​270]
BPSK2A-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-J0-K[0.2-25/0.01]-KK[0,​90,​180,​270]
BPSK2A-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-J[0.2-25/0.01]-K0-KK[0,​90,​180,​270]
BPSK2A-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-J[0.2-25/0.01]-K[0.2-25/0.01]-KK[0,​90,​180,​270]
BPSK2B-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-E[0.2-14/0.1]-J0-Y[0.5-1/0.01]-KK[0,​90,​180,​270]
BPSK2B-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-E[0.2-14/0.1]-J[0.2-25/0.01]-Y[0.5-1/0.01]-KK[0,​90,​180,​270]
BPSK2C-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-N[0.2-25/0.01]-Q0-S[0.21-25/0.01]-A[0-70/0.5]-KK[0,​90,​180,​270]
BPSK2C-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K0-N[0.2-25/0.01]-Q[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-KK[0,​90,​180,​270]
BPSK2C-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-25/0.01]-N[0.2-25/0.01]-Q0-S[0.21-25/0.01]-A[0-70/0.5]-KK[0,​90,​180,​270]
BPSK2C-[20-100/0.1]-T[20-100/0.01]-P[5.01-30/0.01]-W[5.01-30/0.01]-C[0.2-28/0.01]-J0-K[0.2-25/0.01]-N[0.2-25/0.01]-Q[0.2-25/0.01]-S[0.21-25/0.01]-A[0-70/0.5]-KK[0,​90,​180,​270]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip shape Shank (mounting part) shape A (Angle)
(°)
B (Tip dimension)
(mm)
C (Tip dimension)
(mm)
E (Tip dimension)
(mm)
F (Flange position change)
(°)
G (Angle)
(°)
J (Corner R)
(mm)
K (Corner R)
(mm)
KK (Key groove position change)
(°)
L (L dimension)
(mm)
N (Corner R)
(mm)
P (Shank)
(mm)
Q (Corner R)
(mm)
S (Tip dimension)
(mm)
T (Key groove position)
(mm)
U (Corner R)
(mm)
W (Shank)
(mm)
WF (Flange position change)
(°)
Y (Tip dimension)
(mm)
1 Piece(s)

13 Days or more

102ASingle-flanged----0 ~ 270-00-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

102ASingle-flanged----0 ~ 270-00.2 ~ 25-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

102ASingle-flanged----0 ~ 270-0.2 ~ 250-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

102ASingle-flanged----0 ~ 270-0.2 ~ 250.2 ~ 25-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

102BSingle-flanged---0.2 ~ 140 ~ 270-0--20 ~ 100-5.01 ~ 30----5.01 ~ 30-0.5 ~ 1
1 Piece(s)

13 Days or more

102BSingle-flanged---0.2 ~ 140 ~ 270-0.2 ~ 25--20 ~ 100-5.01 ~ 30----5.01 ~ 30-0.5 ~ 1
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-00-20 ~ 1000.2 ~ 255.01 ~ 3000.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-00-20 ~ 1000.2 ~ 255.01 ~ 300.2 ~ 250.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-00.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 3000.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-00.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 300.2 ~ 250.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-0.2 ~ 250-20 ~ 1000.2 ~ 255.01 ~ 3000.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-0.2 ~ 250-20 ~ 1000.2 ~ 255.01 ~ 300.2 ~ 250.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-0.2 ~ 250.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 3000.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102CSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-0.2 ~ 250.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 300.2 ~ 250.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

102DSingle-flanged-1 ~ 25-0.2 ~ 250 ~ 270-0--20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

102DSingle-flanged-1 ~ 25-0.2 ~ 250 ~ 270-0.2 ~ 25--20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

102ESingle-flanged-1 ~ 250.2 ~ 280.2 ~ 280 ~ 270--0-20 ~ 100-5.01 ~ 30-0.2 ~ 25-0.2 ~ 245.01 ~ 30--
1 Piece(s)

13 Days or more

102ESingle-flanged-1 ~ 250.2 ~ 280.2 ~ 280 ~ 270--0.2 ~ 25-20 ~ 100-5.01 ~ 30-0.2 ~ 25-0.2 ~ 245.01 ~ 30--
1 Piece(s)

13 Days or more

103BSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-00-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

103BSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-00.2 ~ 24-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

103BSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-0.2 ~ 240-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

103BSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

103CSingle-flanged----0 ~ 27040 ~ 1790--20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

103CSingle-flanged----0 ~ 27040 ~ 1790.2 ~ 30--20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-00-20 ~ 1000.2 ~ 245.01 ~ 3000.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-00-20 ~ 1000.2 ~ 245.01 ~ 300.2 ~ 240.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-00.2 ~ 24-20 ~ 1000.2 ~ 245.01 ~ 3000.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-00.2 ~ 24-20 ~ 1000.2 ~ 245.01 ~ 300.2 ~ 240.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-0.2 ~ 240-20 ~ 1000.2 ~ 245.01 ~ 3000.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-0.2 ~ 240-20 ~ 1000.2 ~ 245.01 ~ 300.2 ~ 240.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 1000.2 ~ 245.01 ~ 3000.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103DSingle-flanged--0.2 ~ 28-0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 1000.2 ~ 245.01 ~ 300.2 ~ 240.2 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

103ESingle-flanged0 ~ 701 ~ 250.2 ~ 280.2 ~ 280 ~ 270-0--20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

103ESingle-flanged0 ~ 701 ~ 250.2 ~ 280.2 ~ 280 ~ 270-0.2 ~ 24--20 ~ 100-5.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

104BSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270--0-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

104BSingle-flanged0 ~ 70-0.2 ~ 28-0 ~ 270--0.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

104CSingle-flanged----0 ~ 27040 ~ 1790--20 ~ 1000.2 ~ 245.01 ~ 30-0.2 ~ 24--5.01 ~ 30--
1 Piece(s)

13 Days or more

104CSingle-flanged----0 ~ 27040 ~ 1790.2 ~ 24--20 ~ 1000.2 ~ 245.01 ~ 30-0.2 ~ 24--5.01 ~ 30--
1 Piece(s)

13 Days or more

104DSingle-flanged--0.2 ~ 28-0 ~ 270-00-20 ~ 100-5.01 ~ 30-0.2 ~ 25-0.2 ~ 255.01 ~ 30--
1 Piece(s)

13 Days or more

104DSingle-flanged--0.2 ~ 28-0 ~ 270-00.2 ~ 24-20 ~ 100-5.01 ~ 30-0.2 ~ 25-0.2 ~ 255.01 ~ 30--
1 Piece(s)

13 Days or more

104DSingle-flanged--0.2 ~ 28-0 ~ 270-0.2 ~ 240-20 ~ 100-5.01 ~ 30-0.2 ~ 25-0.2 ~ 255.01 ~ 30--
1 Piece(s)

13 Days or more

104DSingle-flanged--0.2 ~ 28-0 ~ 270-0.2 ~ 240.2 ~ 24-20 ~ 100-5.01 ~ 30-0.2 ~ 25-0.2 ~ 255.01 ~ 30--
1 Piece(s)

13 Days or more

104ESingle-flanged0 ~ 701 ~ 250.2 ~ 280.2 ~ 280 ~ 270-0--20 ~ 1000.2 ~ 245.01 ~ 30----5.01 ~ 30--
1 Piece(s)

13 Days or more

104ESingle-flanged0 ~ 701 ~ 250.2 ~ 280.2 ~ 280 ~ 270-0.2 ~ 24--20 ~ 1000.2 ~ 245.01 ~ 30----5.01 ~ 30--
1 Piece(s)

15 Days or more

105CSingle-flanged--1 ~ 26-0 ~ 270--0-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 10--5.01 ~ 30--
1 Piece(s)

15 Days or more

105CSingle-flanged--1 ~ 26-0 ~ 270--0.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 10--5.01 ~ 30--
1 Piece(s)

13 Days or more

105DSingle-flanged--2 ~ 26-0 ~ 270--0-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

105DSingle-flanged--2 ~ 26-0 ~ 270--0.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 25--5.01 ~ 30--
1 Piece(s)

13 Days or more

106CSingle-flanged0 ~ 70-1 ~ 26-0 ~ 270--0-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 10--5.01 ~ 30--
1 Piece(s)

13 Days or more

106CSingle-flanged0 ~ 70-1 ~ 26-0 ~ 270--0.2 ~ 25-20 ~ 1000.2 ~ 255.01 ~ 30-0.21 ~ 10--5.01 ~ 30--
1 Piece(s)

15 Days or more

102AWith key groove------000 ~ 27020 ~ 100-5.01 ~ 30--20 ~ 100-5.01 ~ 30--
1 Piece(s)

15 Days or more

102AWith key groove------00.2 ~ 250 ~ 27020 ~ 100-5.01 ~ 30--20 ~ 100-5.01 ~ 30--
1 Piece(s)

15 Days or more

102AWith key groove------0.2 ~ 2500 ~ 27020 ~ 100-5.01 ~ 30--20 ~ 100-5.01 ~ 30--
1 Piece(s)

15 Days or more

102AWith key groove------0.2 ~ 250.2 ~ 250 ~ 27020 ~ 100-5.01 ~ 30--20 ~ 100-5.01 ~ 30--
1 Piece(s)

15 Days or more

102BWith key groove---0.2 ~ 14--0-0 ~ 27020 ~ 100-5.01 ~ 30--20 ~ 100-5.01 ~ 30-0.5 ~ 1
1 Piece(s)

15 Days or more

102BWith key groove---0.2 ~ 14--0.2 ~ 25-0 ~ 27020 ~ 100-5.01 ~ 30--20 ~ 100-5.01 ~ 30-0.5 ~ 1
1 Piece(s)

15 Days or more

102CWith key groove0 ~ 70-0.2 ~ 28---000 ~ 27020 ~ 1000.2 ~ 255.01 ~ 3000.21 ~ 2520 ~ 100-5.01 ~ 30--
1 Piece(s)

15 Days or more

102CWith key groove0 ~ 70-0.2 ~ 28---000 ~ 27020 ~ 1000.2 ~ 255.01 ~ 300.2 ~ 250.21 ~ 2520 ~ 100-5.01 ~ 30--
1 Piece(s)

15 Days or more

102CWith key groove0 ~ 70-0.2 ~ 28---00.2 ~ 250 ~ 27020 ~ 1000.2 ~ 255.01 ~ 3000.21 ~ 2520 ~ 100-5.01 ~ 30--
1 Piece(s)

15 Days or more

102CWith key groove0 ~ 70-0.2 ~ 28---00.2 ~ 250 ~ 27020 ~ 1000.2 ~ 255.01 ~ 300.2 ~ 250.21 ~ 2520 ~ 100-5.01 ~ 30--

Loading...

 

Basic Information

Material SKD11 Equivalent

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.